Knowledge Search
Download document () of 20
We make what matters work*

XTRE10B40B

Eaton XT IEC control relay, Screw terminals, 45 mm - standard Frame size, 4NO contact configuration, 220V 50 Hz, 240V 60 Hz coil, 10A conventional thermal rating, 6A at 220/230/240V

General specifications

Product Name
Eaton XT IEC control relay
Catalog Number
XTRE10B40B
EAN
4015082763282
Product Length/Depth
2 in
Product Height
2 in
Product Width
3 in
Product Weight
0.3 lb
Certifications
UL Listed

Product specifications

Conventional thermal current
10A
Type
Control relay
Frame size
45 mm - standard
Coil
220-240 Vac, 50/60 Hz
Coil voltage
220-240 Vac, 50/60 Hz
Contact configuration
4 NO
Terminals
Screw terminals
Rated operational current
6 A at 220/230/240 V
4 A at 380/400/415 V

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.