Knowledge Search
Download document () of 20

XTSE040D22TD

Eaton XT IEC contactor, 40A, 24 Vdc, 2NO–2NC, 40A, Frame D, 55 mm, 10, 15, 30, 40 hp (3PH @200/208, 230/240, 460/480, 575, 600 V), Three-pole, Non-reversing, 200-600V, XT IEC series, Full voltage non-reversing safety contactor

General specifications

Product Name
Eaton XT IEC contactor
Catalog Number
XTSE040D22TD
UPC
786689042721
Product Length/Depth
2.4 in
Product Height
2.5 in
Product Width
4.7 in
Product Weight
2.55 lb
Certifications
UL Listed
CSA Certified

Product specifications

Amperage Rating
40A
HP rating - max
10, 15, 30, 40 hp (3PH @200/208,230/240,460/480,575,600 V)
Number of poles
Three-pole
Type
Full voltage non-reversing safety contactor
Frame size
55 mm
Auxiliary contacts
2 NO, 2 NC
Coil voltage
24 Vdc
Contact configuration
2 NO, 2 NC
Continuous ampere rating
40 A
Frame
FVNR
Series
XT IEC
Operation
Non-reversing
Rated operational current
200-600 V

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.