Knowledge Search
Download document () of 20
We make what matters work*

XTSE080F22A

Eaton XT IEC contactor, 80A, 110 Vac 50 Hz, 120 Vac 60 Hz, 2NO–2NC, 80A, Frame F, 90 mm, 50-60 Hz, 25, 30, 60, 75 hp(3PH@200/208, 230/240, 460/480, 575, 600 V), Three-pole, 200-600V, , Full voltage non-reversing safety contactor

General specifications

Product Name
Eaton XT IEC contactor
Catalog Number
XTSE080F22A
UPC
786689042769
Product Length/Depth
7.25 in
Product Height
4 in
Product Width
7 in
Product Weight
5.13 lb
Certifications
UL Listed
CSA Certified

Product specifications

Amperage Rating
80A
HP rating - max
25, 30, 60, 75 hp (3PH @200/208,230/240,460/480,575,600 V)
Number of poles
Three-pole
Type
Full voltage non-reversing safety contactor
Frequency rating
50-60 Hz
Frame size
90 mm
Auxiliary contacts
2 NO, 2 NC
Coil voltage
110-120 Vac, 50/60 Hz
Contact configuration
2 NO, 2 NC
Continuous ampere rating
80 A
Frame
FVNR
Series
XT IEC
Operation
Non-reversing
Rated operational current
200-600 V

Export product specification