Knowledge Search
Download document () of 20
We make what matters work*

ZP22273

Eaton Crouse-Hinds series Pauluhn ZonePro ZP linear fluorescent light fixture,1/2" (3) NPT outlets,two plugged,Without guard,2 ft,CF 2G11,Copper-free Al,Surface/ceiling mount,2-lamp,ZP1093MTK brackets included,120-277 Vac,40W

General specifications

Product Name
Eaton Crouse-Hinds series Pauluhn ZonePro ZP linear fluorescent light fixture
Catalog Number
ZP22273
UPC
662276417847
Product Length/Depth
27.5 in
Product Height
8.5 in
Product Width
11.3 in
Product Weight
52 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Zone 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
NEMA Rating
3R
Ingress protection (IP) ratings
IP66

Product specifications

Lamp type
Fluorescent
Lamp length
2 ft
Number of lamps
2-lamp
Light type
CF 2G11
Voltage rating
120-277 Vac
Frequency rating
50/60 Hz
Mounting
Surface/ceiling
Entry size
1/2"
Entry type
(3) NPT outlets, two plugged
Wattage
40W
Material
Copper-free aluminum
Guard type
Without guard
Special features
ZP1093MTK brackets included

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.