Knowledge Search
Download document () of 20
We make what matters work*

ZP42873MTK

Eaton Crouse-Hinds series Pauluhn ZonePro ZP linear fluorescent light fixture,1/2" (3) NPT outlets,two plugged,Without guard,4 ft,T12HO RDC,Copper-free Al,Surface/ceiling mount,2-lamp,ZP1093MTK brackets included,mounting kit,120-277 Vac,48W

General specifications

Product Name
Eaton Crouse-Hinds series Pauluhn ZonePro ZP linear fluorescent light fixture
Catalog Number
ZP42873MTK
UPC
662276418189
Product Length/Depth
51.5 in
Product Height
8.5 in
Product Width
11.3 in
Product Weight
61.5 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Zone 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
NEMA Rating
3R
Ingress protection (IP) ratings
IP66

Product specifications

Lamp type
Fluorescent
Lamp length
4 ft
Number of lamps
2-lamp
Light type
T12HO RDC
Voltage rating
120-277 Vac
Frequency rating
50/60 Hz
Mounting
Surface/ceiling
Entry size
1/2"
Entry type
(3) NPT outlets, two plugged
Wattage
48W
Material
Copper-free aluminum
Guard type
Without guard
Special features
ZP1093MTK brackets included, mounting kit

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.