Knowledge Search
Download document () of 20
We make what matters work*

ZP44573

Eaton Crouse-Hinds series Pauluhn ZonePro ZP linear fluorescent light fixture,1/2" (3) NPT outlets,two plugged,Without guard,4 ft,T5HO mini bi-pin,Copper-free Al,Surface/ceiling mount,4-lamp,ZP1093MTK brackets included,120-277 Vac,54W

General specifications

Product Name
Eaton Crouse-Hinds series Pauluhn ZonePro ZP linear fluorescent light fixture
Catalog Number
ZP44573
UPC
662276418301
Product Length/Depth
51.5 in
Product Height
9.5 in
Product Width
23.5 in
Product Weight
119 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Zone 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
NEMA Rating
3R
Ingress protection (IP) ratings
IP66

Product specifications

Lamp type
Fluorescent
Lamp length
4 ft
Number of lamps
4-lamp
Light type
T5HO mini bi-pin
Voltage rating
120-277 Vac
Frequency rating
50/60 Hz
Mounting
Surface/ceiling
Entry size
1/2"
Entry type
(3) NPT outlets, two plugged
Wattage
54W
Material
Copper-free aluminum
Guard type
Without guard
Special features
ZP1093MTK brackets included

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.