Knowledge Search
Download document () of 20
Sensors and limit switches

E57 2-wire AC and 2-wire AC/DC sensors

The E57 series provides application flexibility by offering 2-wire inductive proximity sensors with either AC or AC/DC sourcing. This group of sensors is further divided into the Global and Premium + series.

LED indicator
360-degree
Operating voltage:
10-30 Vdc

Core features

  • Stainless steel body
  • Short circuit protection
  • Laser engraved label
  • Terminations include a 2m cable, microconnector and nanoconnector
  • For power handling, DC units feature a 100 mA load current rating and AC units are rated up to 200 mA
  • A large range of connector and output circuit options offer maximum flexibility in control systems design
  • The robust design is ideal for extreme temperature or environments with high-pressure wash down
  • High noise immunity of >20V per meter prevents many problems associated with electrical noise
  • 360-degree, dual color output LED indicator provides easy viewing and simplified machine troubleshooting

E57 2-wire AC and 2-wire AC/DC sensors

360-degree, dual-color output LED indicator provides easy viewing and simplified machine troubleshooting
Specifications

E57 2-wire AC and 2-wire AC/DC sensors models & specifications

Click here for various models from our E57 2-wire AC and 2-wire AC/DC sensors range.
Highlight differences
Show only differences
Hide blank features
Download Links
X
Download Close