The Crouse-Hinds series Champ MLLA linear LED is specifically designed to replace fluorescent T12, T8 and T5HO lighting in harsh and hazardous applications. Available in 2 foot and 4 foot versions with 4,000 lumens and 8,000 lumens respectively, the Champ MLLA features a rugged and durable design with the industry’s most versatile and flexible mounting options.
The Champ MLLA is the ideal solution for high vibration, impact and hose down applications in Class I and Class II hazardous locations.
The MLLA is also is available with a self-contained battery system for emergency lighting applications.
NEC
UL standards
CSA standard
Additional certifications
Champ Pro PLLA Industrial Linear LED Light Fixtures
Pauluhn DLLA Hazardous Area Linear LED Light Fixtures
Pauluhn ZPLA Explosionproof Linear LED Light Fixtures
Four is the maximum number of items in the comparison tool.
Your search "" did not match any documents or products.
Copied to clipboard
A minimum of two items are required to use the comparison tool.
Sorry, we can't get that information right now.