Knowledge Search
Download document () of 20
Sensors and limit switches

E65 SM compact photoelectric sensors

Built sensor tough

The SM series provides high performance and ease of use in an economical, compact package. A sensor can have the greatest performance in the world, but if it is slightly misaligned or the target is positioned at the wrong range, you will have reliability problems sooner or later. TargetLock not only simplifies sensor setup but visually confirms your sensor is positioned to operate with the highest possible reliability. In addition, TargetLock provides diagnostic information during use to inform you of impending problems before they result in equipment downtime.

No sensor is easier to use

The SM Series includes many other features that simplify use. Visible sensing beams on all models show you exactly where the sensors are pointing. The durable housing features multiple mounting options to easily fit on your equipment in the tightest of spaces. Full protection from overvoltage, reverse polarity and short circuits reduces the chance of damage. Bright 360° LED indicators clearly show sensor status.

Core features of E65 SM compact photoelectric sensors

  • Highly visible LED indicators for power, output and TargetLock
  • TargetLock simplifies setup and ensures the sensor operates at the highest level of reliability possible  
  • PerfectProx models sense different colored targets at the same range and ignore objects in the background 
  • AC/DC models operate on either 18–264 Vac or 18–50 Vdc
  • DC-only models feature both NPN and PNP outputs
  • Visible beam on all models lets you see exactly where the sensor is pointing
  • Compact size to fit in tight spaces
  • Multiple mounting options including industry standard 18 mm threads
  • Reverse polarity, overload and short circuit protection
  • Full family includes thru-beam, polarized reflex, diffuse reflective and PerfectProx background rejection
  • UL Listed, E166051
  • UL tested to Canadian safety standards
  • CE (DC models only)
  • RoHS Compliant 

Test the Best!

Not sure if Eaton sensor and limit switch solutions are right for you? You can request samples of Eaton sensors FREE OF CHARGE to test them with your machine applications. We will make our Eaton experts available to assist with product selection and provide technical guidance so that you choose the right sensor for your needs.
Specifications

Product selection guide

 

SM Series Sensors

Sensing Types and Ranges

  • Thru-beam: 50 ft 
  • Polarized reflex: 10 ft 
  • Diffuse reflective: 8 in 
  • Perfect Prox background rejection: 2 and 4 in

Product Features

  • Highly visible LED indicators for power, output and alignment (TargetLock™) 
  • TargetLock™ simplifies setup and ensures that the sensor operates at the highest level of reliability possible 
  • Perfect Prox models sense different colored targets at the same range and ignore objects in the background 
  • Visible beam on all models lets you see exactly where the sensor is pointing 
  • Small size 
  • Reverse polarity, overload and short circuit protection on all models

Technical Data and Specifications

  • Operating voltage— 18–264 Vac and 18–50 Vdc; 10–30 Vdc 
  • Output function— Light and dark operate models available 
  • Maximum load current— AC/DC units—200 mA DC units—100 mA (NPN or PNP) 
  • Enclosure ratings— NEMA® 1, 3, 4, 4X, 6, 6P, 12 and 13 IP68, IP69 
  • Response time range— DC operation: 1 ms, AC operation: 16 ms

Approvals

  • UL Listed, E166051 
  • UL tested to Canadian safety standards 
  • CE (DC models only) 
  • RoHS Compliant

 

 

Download Links
X
Download Close