Download document () of 20
Variable frequency drives

PowerXL DM1 micro variable frequency drive

Demand more power in a small footprint

Eaton's PowerXL DM1 micro variable frequency drives are engineered for today’s demanding commercial and Machinery OEM applications. With an industry leading energy efficiency algorithm, high short-circuit current rating and robust design, the DM1 offers customers increased efficiency, safety and reliability, and features that improve integration and ease of use.

Core features of the PowerXL DM1 micro VFDs

  • Ease of use: Easy Startup Wizard, PC Tool software, integrated Bluetooth, four built-in applications, diagnostics, local/remote button, removable keypad with copy/paste functionality

  • Space-savings: Compact size, NEMA 1 kit option, on-board ethernet and serial based communication and I/O

  • Certifications: UL, CE, cUL, RoHS, C-Tick, TUV

  • Energy optimization: Permanent Magnet Motor Control, Active energy control algorithm, input surge protection, EMI/RFI filter built-in (optional)

  • Reliability: High overload (CT) and low overload (VT) rated, conformal coated boards, brake chopper circuit, 50°C rating (60°C de-rating) 

  • Pro STO and sensorless vector control

Download the application note on permanent magnet synchronous motor control and learn more about this emerging trend in variable frequency drives applications.

Permanent magnet synchronous motor control application paper

Enjoy up to 10% more energy savings above a standard VFD

Increase your energy savings by up to 10% above a standard VFD with Active Energy Control®, an energy optimization algorithm that comes standard in the PowerXL DM1.

Specifications

Highlight differences
Show only differences
Hide blank features
Download Links
X
Download Close