Knowledge Search
Download document () of 20
Single pole devices

Cam-Lok J Series Single Pole Plugs and Receptacles

Crouse-Hinds series Cam-Lok plugs and receptacles are the original cam-style single pole connectivity solution for motors, generators, indoor and outdoor lighting distribution panels, standby power and other industrial power applications.

Cam-Lok plugs and receptacles replace expensive and bulky multi-conductor cables, allowing the use of lighter, single-conductor cables rated at higher amperages.  Cam-Lok connectors also provide the ability to quickly connect and disconnect without tools.

J Series Cam-Lok plugs and receptacles are specifically designed for 600V maximum industrial applications where electrical equipment is exposed to harsh environments.  Ideal for portable power, power distribution, motors, generators and entertainment applications.  J Series replaces traditional hardwiring while cutting downtime and maintenance.

J Series connectors are insulated, shatter-/crack-resistant and watertight, plus heat-, weather-, ozone-, oil- and abrasion-resistant. 

Certifications and compliances

  • Listed to UL1691
  • Listed to CSA C22.2 No. 1691-12
  • CSA certified to C22.2 No. 182.3 LR13963
  • NEMA 3R or NEMA 4 (model dependent)
  • Temperature rating: -40ºC to 105ºC

Design features

  • Double cam contact provides a positive, vibration-proof connection
  • Locked contacts will withstand a pulling force of 1,000 lbs.
  • No moving contact surfaces, eliminating arcing or burning
  • Contacts carefully machined from a high conductivity brass to a smooth sliding fit and easy locking action
  • Recessed contacts protected by insulating jacket that extends beyond contact ends for safety
  • Integrated strain relief system features a retaining wire that prevents cable jacket pull-away and bare conductor exposure
  • Non-metallic retaining screw provides safe, strong and reliable contact retention, and it snaps into place to prevent loss
  • Easy assembly with standard tools
  • E-Z align drive pin increases torque and longitudinal strength 300%
  • Accommodates a wide range of cable sizes: #2 - 4/0
  • Non-vulcanized plugs feature a high strength, molded-in-place locking ring to capture and secure the insulator to the contact
  • Vulcanized models have permanently affixed plug insulator to cable for maximum protection against bare conductors, water, all kinds of weather, corrosion and other contaminants (requires vulcanizing kit/presses)
  • Double set screw termination for added strength (crimp also available)
  • Receptacles are fully insulated for direct mounting to steel panels
  • Threaded stud and double set screw receptacles available (other terminations and stud lengths available)
  • Snapback covers on receptacles provide NEMA 3R environmental seal
  • High impact-resistant thermoplastic protects receptacles from damage
  • Wide range of colors available for easy phasing identification
  • Custom cover logos available

Standard materials

  • Insulator – elastomeric or rubber
  • Contact – brass or copper
Specifications

Highlight differences
Show only differences
Hide blank features