Eaton 9PX UPS, Network card included, 4U, 5500 VA, 4900 W, L14-30P input, Outputs: (6) 5-20R, (1) L6-30R, (1) L14-30R, Hardwired, 120/208V
| Product Name |
Eaton 9PX UPS
|
| Catalog Number |
9PX6KSP
|
| UPC |
743172040336
|
| Product Length/Depth |
29.77 in
|
| Product Height |
6.8 in
|
| Product Width |
17.3 in
|
| Product Weight |
157.3 lb
|
| Compliances |
CISPR22 Class A / FCC part 15 Class A
CE Marked |
| Certifications |
cULus Listed
NOM ENERGY STAR certified IEC 62040-2:2006 Cat C2 |
| Special features |
Network Card-M2 included
|
| Topology |
Online/Double-conversion
|
| Form factor |
Rack/tower
|
| Rack size |
6U
|
| Color |
Black/silver
|
| VA rating |
5500 VA
|
| Wattage |
4900 W
|
| Rack mounting kit |
Yes
|
| Package contents |
|
| Internal bypass |
Yes
|
| Input connection |
L14-30P
|
| Input cord length |
6 ft
|
| Input nominal voltage |
120/208V default (120/240, 100/200, 110/220, 115/230, 127/220V)
|
| Input frequency range |
60 Hz: 50-70 Hz, 50 Hz: 40-60 Hz
|
| Input power factor |
>0.99 typical
|
| Receptacle |
(6) 5-20R, (1) L6-30R, (1) L14-30R, Hardwired
|
| Number of Outputs 5-20R |
6
|
| Number of Outputs L14-30R |
1
|
| Number of Outputs L6-30R |
1
|
| Number of outputs hardwired |
1
|
| Output waveform |
True sine wave
|
| Voltage |
120/208V
|
| Output nominal voltage |
120/208V default (120/240, 100/200, 110/220, 115/230, 127/220V)
|
| Runtime graph | |
| Battery management |
ABM technology (3-stage charging extends battery service life by 50% and provides advance warning for battery replacement)
|
| Battery replacement |
Hot-swappable internal batteries and extended battery modules (EBMs)
|
| Battery type |
Sealed, lead-acid
|
| Extended battery capability |
Add up to 4 extended battery modules (EBM). Part number 9PXEBM240SP
|
| Standard factory warranty |
|
| Extended service plans |
|
| Communication |
Web/SNMP in MiniSlot expansion port + 1 USB port + 1 serial RS232 port + 1 mini-terminal block for remote ON/OFF + 1 mini-terminal block for remote power off + 1 mini-terminal block for output relay
Communication slot
|
| Expansion slots |
(1) Mini-Slot (MS) expansion port with NETWORK-M2 Gigabit card included
|
| Ethernet interface |
Yes
|
| Includes network card |
Yes
|
| Software compatibility |
Intelligent Power Software Suite
|
| User interface |
Graphical display, 5-button programmable menu
|
| Altitude |
<3000m for nominal power, -5°C temp derating every 500m
|
| BTU Rating |
Online: 1275, Battery: 1535
|
| Noise level |
<55 dB at 1 meter
|
| Relative humidity |
0-95% non-condensing
|
| Temperature range |
0° to 40°C (32° to 104°F)
|
| Protocol |
SNMP
|
| Efficiency at max. load |
92.9%
|
| Max number of battery packs |
4
|
| Output frequency |
50/60 Hz
|
| Output power factor |
0.82
|
| Output voltage range |
±1% steady-state
|
| Runtime at full load |
6 min
|