Download document () of 20

9PXEBM240SP

Eaton 9PX extended battery module (EBM), 3U, used with 9PX6KSP, Black/silver, 1-ft input cord length, Sealed, lead-acid battery

General specifications

Product Name
Eaton 9PX extended battery module (EBM)
Catalog Number
9PXEBM240SP
UPC
743172040367
Product Length/Depth
26.6 in
Product Height
5.1 in
Product Width
17.3 in
Product Weight
132.1 lb
Compliances
CE Marked
Certifications
NOM
cULus Listed
ENERGY STAR certified
Catalog Notes
Includes 4-post rail kit, quick start guide, joining brackets for tower configuration and 1-foot EBM connector cable. Add up to 4 EBMs.

Product specifications

Form factor
Rack/tower
Rack size
3U
Color
Black/silver
Rack mounting kit
Yes
Package contents
  • 9PXEBM240SP 3U extended battery module
  • 4-post rail kit
  • Quick start guide
  • Joining brackets for tower configuration
  • EBM connector cable
Used with
9PX6KSP
Input cord length
1 ft
Battery replacement
Hot-swappable internal batteries and extended battery modules (EBMs)
Battery type
Sealed, lead-acid
Extended service plans
  • ADVANCED DEPOT EXCHANGE
  • - 5-year depot repair: 9SW5Y-18000BC
  • - Expedited parts coverage for 5 years
  • - Parts, electronics and UPS batteries coverage
  • - Next business day shipping
  • - Technical support
  • 5-YEAR ON-SITE PLAN: WEBN75XX-7000BC
  • - On-site parts and labor coverage for years 5
  • - Parts, electronics and UPS batteries coverage
  • - 24x7 on-site labor coverage, next-day response
  • - Next-day shipping
  • - Technical support
Relative humidity
0-95% non-condensing
Temperature range
0° to 40°C (32° to 104°F)

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.