Eaton Nexi Panel Opal 20m Up/Up, ISO High Unifor.
Product Name |
Eaton emergency lighting pictogram
|
Catalog Number |
NEXI-PLEXO-20-UU
|
EAN |
3660191614447
|
Product Length/Depth |
291 mm
|
Product Height |
128 mm
|
Product Width |
23 mm
|
Product Weight |
0.259 kg
|
Compliances |
CE marking
|
Viewing distance |
20 m
|
Model |
Acrylic plate
|
Meaning pictogram |
Escape route
|
Material thickness |
5 mm
|
Double-sided |
True
|
Direction |
Straight/upwards
|
Number of sides |
Double sided
|
Product branding |
Eaton
|
Compatibility |
NexiLite
NexiTech |