An extremely popular beacon signalling device, it's variety of colours and flash intensities have ensured it's suitability for a variety of industrial notification applications.
Designed for adaptability, the Solex offers you ample choice to meet your projects' needs.
With six different bases available to suit a range of conduit entries. It offers a variety of ingress protection and aesthetic options to suit the installation.
Midi angle single base
Flexi-fit option to facilitate installation in corners, or where the use of grommets or gaskets is preferred.
Deep base
Suitable for all types of surface wiring with an IP65 ingress protection rating, and knockouts for cable entry.
Midi U single base
Easy-fit option to facilitate installation in corners, or where the use of grommets or gaskets is preferred.
Shallow base
Suitable for concealing wiring allowing for installation with minimal visual impact where aesthetics are important.
U-base
Suitable for all types of surface wiring and rated to IP65 ingress protection, with knockouts for cable entry.
Combi signalling unit
An audible and visual signalling system where different levels of warning or status need to be communicated.
*(HIS Markit, 2018).
Your search "" did not match any documents or products.
Solex Beacon, Red Lens, Red Shallow Base,3cd SO/R/SR/3C | 531025FULL-0061 |
Solex Beacon, Red Lens, Red Deep Base,3cd SO/R/DR/3C | 531025FULL-0087 |
Solex Beacon, Amber Lens, White Shallow Base,3cd SO/A/SW/3C | 531026FULL-0062 |
Solex Beacon, Amber Lens, White Deep Base,3cd SO/A/DW/3C | 531026FULL-0086 |
Solex Beacon, Red Lens, White Shallow Base, 3C SO/R/SW/3C | 531025FULL-0883 |
Solex Beacon, Amber Lens, White U Base, 3C SO/A/UW/3C | 531026FULL-0120 |
Solex Beacon, Clear Lens, White No Base, 3C SO/C/NB/3C | 531039FULL-1055 |
Solex Beacon, Clear Lens, White U Base,3C SO/C/UW/3C | 531039FULL-0121 |
Solex Beacon, Red Lens, Red Shallow Base,10cd SO/R/SR/10C | 531024FULL-0060 |
Solex Beacon, Red Lens, Red Deep Base,10cd SO/R/DR/10C | 531024FULL-0088 |
Solex Beacon, Amber Lens, White Shallow Base,10cd SO/A/SW/10C | 531027FULL-0063 |
Solex Beacon, Amber Lens, White Deep Base,10cd SO/A/DW/10C | 531027FULL-0085 |
Solex Beacon, Clear Lens No Base, 10C SO/C/NB/10C | 531042FULL-1059 |
Solex Beacon, Red Lens, Red Shallow Base,15cd SO/R/SR/15C | 531028FULL-0064 |
Solex Beacon, Red Lens, Red Deep Base,15cd SO/R/DR/15C | 531028FULL-0111 |
Solex Beacon, Amber Lens, White Shallow Base,15cd SO/A/SW/15C | 531029FULL-0065 |
Solex Beacon, Amber Lens, White Deep Base,15cd SO/A/DW/15C | 531029FULL-0112 |
Solex Beacon, Clear Lens, No Base, 15C SO/C/NB/15C | 531036FULL-1064 |
Solex Beacon, Clear Lens, White U Base , 15C SO/C/UW/15C | 531036FULL-0133 |
Solex Beacon, Amber Lens, White U Base, 15C SO/A/UW/15C | 531029FULL-0132 |
Voltage: | 9-60Vdc |
Current: | 40/88/240mA |
Light output: | 3/10/15Cd |
Flash rate: | Single flash @ 1Hz 60FPM |
Monitoring: | Reverse polarity |
Temperature: | -25°C to +70°C |
Protection: | Shallow Base - IP21C Deep & U Base - IP65 |
Construction: | Base ABS, FR, PC Lens |
Weight: | 0.15kg Shallow Base, 0.18kg Deep & U Base |
Lens Colour: | Red, Amber, Blue, Green & Clear |
Body Colour: | Red or White base |
Monitoring: | Reverse Polarity |