Download document () of 20
Back-up power (UPS)

Eaton 3P Ellipse

The 3P Ellipse UPS is Eaton’s latest addition to its power protection solution portfolio. Sleek, attractively designed and silent in operation, this compact UPS offers an exceptional user experience for backup power in both residential and small business settings. 3P’s up to 12% power increase over previous Ellipse ECO UPS units translates into more applications protected for a wider range of devices – from home entertainment systems to high-performance PCs. At the same time, a convenient choice of local plug outlets, including FR, DIN/IT and IEC options, makes for easy adaptability in different territories. Easy cloud connection via optional CLOUD-PS card – a compelling feature for business applications – transforms 3P into a remote monitoring UPS, enabling seamless, real-time access to status and notifications via mobile app or web browser.

Stay protected – work and play worry-free 

 

No power, no sales.
Keep powered, keep selling

A retail store was experiencing power fluctuations that were causing its POS systems to go offline – leading to lost sales and frustrated customers.

By integrating the 3P Ellipse UPS, it ensured continuous operation of POS systems during power surges and outages. This improvement led to increased operational stability and customer satisfaction.


The 3P Ellipse 700 VA USB keeps POS systems running smoothly – even in the event of power issues – enhancing customer experience by preventing service interruptions. It reduces the risk of lost sales due to power disruptions and easily fits into retail locations, without taking up valuable counter space. 

Retail sales manager at register
 

Your creative talent needs continuity

A home-based business specialising in graphic design was facing power interruptions that were negatively impacting its workstations and peripherals. 

By installing the 3P Ellipse UPS, it achieved consistent power supply and surge protection. This allowed the business to work without interruptions, preserve equipment lifespan, take on more projects – and increase revenue.

The 3P Ellipse 1700 VA provides the stable power supply so essential for creative work and extends the lifespan of expensive equipment with surge protection. It enables uninterrupted operation, leading to more completed projects, and blends well with home office setups thanks to its sleek, modern looks. 

Home Office Designer
 

Protect your home multimedia entertainment

A family was facing frequent power outages that were disrupting its daily activities, including working from home, online learning and entertainment.

It needed a reliable power backup solution to keep essential devices running, so that work and school activities could continue uninterrupted – and family members could enjoy their entertainment systems without disruption.

Eaton 3P Ellipse UPS 700-900 VA USB model Home
Back view of a relaxed family watching TV on sofa in the living room

The 3P Ellipse 900 VA provides a stable power supply for home use, protecting sensitive electronics from power surges and outages. It ensures that essential devices such as computers, routers and entertainment systems remain operational, enhancing the family’s productivity and enjoyment.
3P’s stylish, compact design fits seamlessly into any home environment, and keep the household running smoothly during power interruptions.

For parents working from home, it ensures stable internet connectivity and uninterrupted virtual meetings. For children, it keeps educational devices dependably powered for online learning. It also supports the family’s entertainment needs by keeping TVs, gaming consoles and streaming devices running smoothly.

 

Reliable power. Reliable care

Eaton 3P Ellipse UPS with Cloud PS card

An IT services partner installed the 3P Ellipse UPS in a pharmacy to manage its remote IT systems. 

The cloud connectivity feature enabled the company to monitor and control power setups from anywhere, ensuring seamless operation and quick response times. This capability proved to be a significant selling point, helping it differentiate itself from competitors and secure more maintenance contracts, thereby increasing its recurring revenue.

For the pharmacy, the 3P Ellipse 900 VA USB kept critical systems running, ensuring smooth operations and allowing for immediate action on power issues through remote monitoring.

This enhanced reliability, leading to better customer service and satisfaction, while at the same time optimising space usage to fit neatly into the pharmacy environment. 
This model’s robust power protection and remote management capabilities made it an ideal choice for both the IT service provider and the pharmacy.

Healthcare Professionals Searching for Medicine in Pharmacy
 

No downtime. Just innovation

Man Working in Startup Office
The 3P Ellipse 1300 VA ensures an uninterrupted workflow by providing a continuous power supply that prevents disruptions. It safeguards against critical data loss due to outages and enables the proactive management of power systems through remote monitoring. 3P’s sleek design fits seamlessly into modern office environments, enhancing aesthetics.
And it provides a typical runtime of 15-20 minutes, allowing for safe shutdowns and enhancing data protection.

A tech startup was facing frequent power outages that were disrupting its development work and leading to data loss.

By installing the 3P Ellipse UPS, it achieved uninterrupted power supply and could monitor its power systems remotely via cloud connectivity. This allowed the startup to maintain productivity, protect critical data, meet project deadlines and build a reputation for dependability.

Eaton 3P Ellipse UPS Office
Specifications

Highlight differences
Show only differences
Hide blank features
Download Links
X
Download Close

Need product support?

Support from Eaton

Need technical support?

Phone: +234 907 923 7080; +234 907 923 7082