Knowledge Search
Download document () of 20
Power distribution for IT equipment

Eaton ATS rack PDU

The Eaton automatic transfer switch (ATS) PDU enables you to remotely monitor alerts with compatible Eaton Gigabit Network cards, provide redundant power and keep key mission-critical applications running. Generally used to provide power redundancy to equipment with a single power supply, the Eaton ATS PDU automatically transfers power between sources with no interruption if the primary source fails or requires maintenance to eliminate equipment downtime

End-of-life notification for select Eaton rack ATS models

Compact

1U rack form factor

Network connectivity

The ATS 16 Netpack and ATS 30 provide network connectivity. This allows users to access, configure and manage units from remote locations.

LCD panel

Metering and configuration capabilities are possible through ATS 16’s LCD.
Specifications

Highlight differences
Show only differences
Hide blank features
Download Links
X
Download Close