The BECO Control Mini integrity test unit facilitates the execution of integrity tests for membrane filter cartridges. The extremely precise measurement of the pressure drop in mbar guarantees that the integrity of the membrane filter cartridges is maintained and thus ensures
guaranteed microbiological stability.
BECO LiquiControl2
BECO MAX2
BECO MEMBRAN PS Wine
BECO MEMBRAN PSplus
| Maximum diffusion rate/cartridge: | 1 ml/min to 99 ml/min |
| Temperature range: | 41-104 °F (5-40°C) |
| Test pressure: | 7,25 - 58 psi (0.5-4 bar) |
| Number of cartridges: | 1-99 |
| Filter intake volume: | 10 ml to 999.999 ml |
| Test time: | 60-1.800 sec |
| Protection class: | IP 64 (encapsulated and splash water proof design) |
| Power supply: | battery operated |
| Pneumatic connection: | Rectus type 21.3 coupling |
| Charging adapters: | EU, US, UK, AU |
| Calibration certificate: | available |
| Languages: | English, German, Italian, French Portuguese, Spanish |
| Article number | Description |
| BJTG1D20 | BECO Control Mini |
| BJTG1025 | Interface unit Control Mini |
| BJTG3D26 | Rectus-coupling with sleeve nut |
| BJTG1D22 | Option: print function, wireless |
| BJTG1D23 | Portable printer, wireless |