The fully automatic integrity test unit BECO MAX2 is designed for the regular testing of membrane filter cartridges and determines if a filter meets microbial removal specifications and is correctly installed. The testing result indicates an accurate indication of the membrane filter cartridge's integrity prior to filtration. It features an easy-to-use keypad and backlit four-line display in a stainless steel housing.
| Operating pressure: | 7.5-44 psi (0.5-3 bar) |
| Ambient temperature: | 41-104°F (5-40°C) |
| Protection class: | IP55 (Splash water proof) |
| Housing material: | stainless steel AISI 304 |
| Display: | Backlit 4-line |
| Battery: | NimH 7.2 V, 4.5 Ah |
| Rel. humidity: | 0–80% |
| Lock clutch and plug nipple Rectus | DN 7.2 |