Knowledge Search
Download document () of 20
Stacked disc housings

BECO INTEGRA DISC MP

Eaton's BECO INTEGRA DISC MP stacked disc cartridge housing is an enclosed depth filtration system which can be used for the filtration of various liquids in the biotechnology and pharmaceutical industries.

Design
Sanitary
Filter Area
6.4 - 159.3 ft² (0.59 - 14.80 m²)
Material
Stainless steel, AISI 316L

Core features

  • CIP/SIP cleaning of the enclosed system without stacked disc cartridge possible
  • Complete emptying through specially designed stacked disc cartridge housing
  • Easy handling thanks to v-clamp closure for 12" and 16" stacked disc cartridge housings
  • Low capital costs with relatively large filter areas and simple integration into the process
  • Variable application options through the use of different stacked disc cartridges with flat or double O-ring adapter
  • Adaptation of the filter area to specific requirements through variable column heights
  • Small footprint through compact design and easy integration into the filtration process
  • Other designs and further components for expansion to complete systems are available, depending on requirements

Industries include:

  • Fine chemicals
  • Pharmaceuticals

The design and construction of Eaton's BECO INTEGRA DISC MP Range complies with the requirements of the cGMP guidelines and the FDA regulations. Other designs and further components for expansion to complete systems are available, depending on the requirements.

Specifications

Specifications

Type Filter area
ft2 (m2)
Number
and size of
stacked disc
cartridges
Dimensions
A/B/C/D/E/F
in (mm)
Vessel volume
gal (l)
Article no.
flat adapter
F
Weight
lb (kg)
12"/1F(S)5../6P 6.4 (0.59) 1 x 12"
17.36/7.72/12.76/6.30/1/1
(441/196/324/160/1"/1")
3.44 (13) MPF1K210 88.2 (40)
12"/1F(S)9../6P 11.8 (1.10) 1 x 12" 21.10/11.46/12.76/6.30/1/1
(536/291/324/160/1"/1")
5.55 (21) MPF1M210 94.8 (43)
12"/1F(S)../6P 20.5 (1.90*) 1 x 12" 24.29/14.65/12.76/6.30/1/1
(617/372/324/160/1"/1.5")
7.13 (27) MPF1G210 99.2 (45)
12”/2F(S)../6P 40.9 (3.80*) 2 x 12"
41.42/28.58/12.76/6.30/1/1.5
(1,052/726/324/160/1"/1,5")
14.53 (55) MPF2G215 143.3 (65)
12"/3F(S)../6P 61.4 (5.70)* 3 x 12" 52.24/39.41/12.76/6.30/1/1.5
(1,327/1,001/324/160/1"/1,5")
20.10 (76) MPF3G215 187.4 (85)
12"/4F(S)../6P 81.8 (7.60*) 4 x 12"
63.07/50.24/12.76/6.30/1/1.5
(1,602/1,276/324/160/1"/1,5")
25.89 (98) MPF4G215 231.5 (105)
16"/1F(S)../6P 39.8 (3.70*) 1 x 16"
32.68/20.00/17.72/9.84/1.5/2
(830/508/450/250/1,5"/2")
17.96 (68) MPF1G620 231.5 (105)
16"/2F(S)../6P 79.7 (7.40*) 2 x 16"
43.70/30.83/17.72/9.84/1.5/2
(1,110/783/450/250/1,5"/2")
28.79 (109) MPF2G620 264.6 (120)
16"/3F(S)../6P 119.5 (11.10*) 3 x 16"
54.33/41.65/17.72/9.84/1.5/2
(1,380/1,058/450/250/1,5"/2")
39.89 (151) MPF3G620 297.6 (135)
16"/4F(S)../6P 159.3 (14.80*) 4 x 16"
65.35/52.48/17.72/9.84/1.5/2
(1,660/1,333/450/250/1,5"/2")
50.99 (193) MPF4G620 330.7 (150)
Type Article no. double O-ring S
12"/1F(S)5../6P MPS1K210
12"/1F(S)9../6P MPS1M210
12"/1F(S)../6P MPS1G210
12”/2F(S)../6P MPS2G215
12"/3F(S)../6P MPS3G215
12"/4F(S)../6P MPS4G215
16"/1F(S)../6P MPS1G620
16"/2F(S)../6P MPS2G620
16"/3F(S)../6P MPS3G620
16"/4F(S)../6P MPS4G620
MP-Gehäuse.jpg