The Eaton tank breather filters of the Series BFD prevent water and other contaminants from entering fluid reservoirs where differential pressures can occur through thermal expansion and contraction of the fluid, or during filling or emptying procedures. Desiccant air breathers utilize the entire filter area and have the ability to extract water vapor out of the air as soon as it enters the unit.
Applications
Your search "" did not match any documents or products.
Type | Max. volume flow (gal/min) | Max. hygroscapacity (g/lbs.) | Silica gel filling weight (g/lbs.) |
BFD 95 | 185 | 86,5/0.19 | 225/0.50 |
BFD 100 | 185 | 173/0.38 | 450/1.00 |
BFD 125 | 396 | 288/0.63 | 750/1.65 |
BFD 130 | 396 | 576/1.26 | 1500/3.30 |