Download document () of 20
Industrial controls, drives, automation & sensors

Safety Position Switches | LS Titan Position Switches

Safety components are able to reliably monitor and protect protective guards, doors and covers. The RS Titan safety position switches and non-contact safety switches from Eaton’s Moeller series™ stand out for their robust design and for the safety they provide. The multiple coded actuators make the devices especially tamper-proof. Compliance with various standards makes the devices ideal for integration into machine development processes in line with international requirements.
High degree of protection:
IP66, IP67, IP69K
Certifications:
CE, TÜV, cUL, RoHS
B10d:
20,000,000

Core features

  • Standards: IEC 62061, up to SIL3, DIN EN ISO 13849, up to PLe , ISO 14119 , IEC 60947-5-3
  • Outputs: 2 or 3 contacts
  • NO/NC/and circuit combinations
  • Connection types: cable or M12 plug
  • B10d: 20,000,000

LS-...-ZBZ safety position switches

Two different principles of operation ensure the mechanical securing action: magnetic-force interlocking (open-circuit principle) and spring-force interlocking (closed-circuit principle).

RS Titan non-contact safety switches

The RS Titan non-contact safety switches have been specifically developed for monitoring protective covers such as doors, flaps and covers. The potential-free contacts are controlled by multiple magnets in the actuator, which makes the devices especially tamper-proof.

Reliable. Rugged. Non-contact.

The safety switches are easy to install and can also handle doors or flaps that don’t close properly. Thanks to their high degree of protection, the flat and rugged safety switches are also easy to clean.

The Eaton Moeller series—a 100-year legacy

With over 100 years of experience in starting, controlling and protecting motors, the Eaton Moeller series offers you a proven product portfolio that will help you use energy more reliably, efficiently, safely and sustainably.
Specifications

Highlight differences
Show only differences
Hide blank features
Download Links
X
Download Close