Download document () of 20
Pushbuttons & signal towers

RMQ Titan modular pilot devices

Eaton's RMQ Titan™ pilot devices help you create reliable, ergonomic and flexible machines and systems thanks to their functional design, flexibility and versatility. The RMQ Titan components combine practical handling and attractive design on control panels or cabinets and in suspended panels. Eaton’s Moeller series RMQ Titan M22 and M30 pilot devices are the best solution for machine and panel builders.
LEDs:
100,000 hours non-stop
Modular:
A large selection of front elements
Versatile:
Innumerable applications

Core features

  • Field bus connection via AS-i
  • Dual and multi-color LEDs
  • Concave button elements
  • Mounting diameter 22.3 mm or 30 mm, applies also to Flat Design
  • Quick and retrospective change of the momentary/maintained function for all option keys and coding elements
  • Degree of protection: IP65/IP66/IP69K
  • Up to six snap-on contact elements on two levels
  • Quick change between maintained/momentary function for all maintained pushbuttons
  • Suitable for global use thanks to UL/CSA, IEC, CCC approvals

Proven quality. An innovative system.

Thanks to their flexible design, the M22 series RMQ Titan pilot devices are suitable for use in diverse applications and processes. The modular system, allows the dimensions, materials and colors of the front elements to be adapted to your specific application. By using dual and multi-color LEDs, the buttons are able to display separate machine states simultaneously. The emergency-stop / emergency power-off buttons are suitable for global use, tamper-proof and have been equipped with positively opening contacts.

RMQ Flat Design pilot devices

Enjoy a high degree of flexibility and design more compact machines with an innovative design through the use of space-saving RMQ Flat Design front and contact elements. They are extremely sturdy and functional, combining elegent appearance with cutting-edge operating concepts. The true beauty of the RMQ front elements and contact elements lies in their clever, flat configuration.

RMQ emergency-stop buttons

The Moeller series emergency-stop buttons provides, an immediate and safe shutdown in order to protect machinery, system and people in their vicinity. The pushbuttons are tamper-proof, certified for global use and are safe to use in any environment and situation.

RMQ small e-stop: small device, big impact!

The small emergency-stop button combines functionality, safety and a unique, compact design. The small E-Stop is an innovative control element that stands out for its compact size and novel illumination system. The innovative 360° illuminated ring ensures improved visibility and thus increases the safety of the machines and systems. Thanks to comprehensive approvals and certificates and modularity with the entire RMQ range, it can be used easily and flexibly in a wide variety of applications.

Resilient and powerful at the same time

The M22-RJ45-CAT6A panel jack provides reliable and easy access to the control cabinet technology. Parameterization, configuration and programming of the control cabinet is significantly simplified. It impresses with its high protection class of IP65 and transmission frequencies of up to 500 MHz, which enables Ethernet applications up to 10 Gigabit. The M22-RJ45-CAT6A fits seamlessly into the RMQ-Titan range and can be easily integrated into a wide variety of applications.

Easy integration. Clever communications.

In addition to standard wiring, the RMQ Titan series also allows for easy integration into any automation architecture via all common types of field bus systems. The complete devices can be directly connected to field bus systems such as AS-i or SmartWire-DT via the integrated M12 and M8 connectors The SmartWire-DT wiring system makes the pilot devices of the RMQ family are communications capable, which ensures greater efficiency in all workflows.

Rapid detection of machine states, thanks to the many different color options of the MCI Multicolor Light Indicator

The Multicolor M22 LED element offers a level of versatility hitherto unknown from conventional indicator lights. The MCI can display up to 16 million colors. Thanks to various flashing frequencies and dimmability the MCI can be optimally adapted to existing lighting conditions. The SmartWire-DT master is used to control and configure the Multicolor element.

Modular system. High flexibility

RMQ Flat Enclosure is the smallest housing device of its kind and turns safety-relevant components into stylish design elements for every machine and system. It allows for a maximum of flexibility in endless applications thanks to the flat electromechanical contact elements RMQ Flat Rear that are easily combinable with the rest of the RMQ assortment.

The human-machine interface of tomorrow

The next generation of machine operators expects a human-machine interface that meets the standards they are used to finding on their personal mobile devices in their private lives. In the work environment, new smart devices are appearing in more areas than just management and distribution.

Easy configuration. Flexible inscription.

The configurator will help you select and combine the various pilot devices of the RMQ family. Thanks to the integrated label editor, it is possible to individually adapt the RMQ pilot devices flexibly, quickly, and at low cost. The label editor supports the creation of customer- and project-specific inscriptions.

The Eaton Moeller series - a 100-year legacy

With over 100 years of experience in starting, controlling and protecting motors, the Eaton Moeller series offers you a proven product portfolio that will help you use energy more reliably, efficiently, safely and sustainably.
Specifications
Highlight differences
Show only differences
Hide blank features
Download Links
X
Download Close