Eaton’s Power Xpert XGIS gas-insulated switchgear is constructed with the majority of the medium-voltage parts fix-mounted and contained in a laser-welded, stainless steel, SF6-filled tank, suitable for withstanding harsh, corrosive environments. The Power Xpert XGIS MV switchgear delivers an option that is small in size and big in value, with high reliability and enhanced safety to support industrial, oil & gas, data centre, utility, mining and infrastructure segments. The enhanced safety, small footprint and virtually maintenance-free design of Eaton’s GIS helps to lower ownership cost and optimise ROI.
RATED MAXIMUM VOLTAGE | 36/38 kV |
RATED FREQUENCY | 50/60 Hz |
CONTINUOUS CURRENT (BREAKER & BUSBAR SYSTEM) | 1250 A, 2500 A |
INTERRUPT RATING (BREAKER, BUSBAR SYSTEM, GROUNDING/EARTHING CIRCUIT) | Up to 31.5 kA – 3s rms symmetrical |
RATED PEAK CURRENT TOLERANCE (BUSBAR SYSTEM) | 82 kA |
RATED SHORT-CIRCUIT MAKING CURRENT (BREAKER) | 82 kA |
BASIC IMPULSE LEVEL (BIL) | 36/38 kV – 170kV peak |
POWER FREQUENCY VOLTAGE TOLERANCE | 80kV |
INTERNAL ARC CLASSIFICATION | AFLR – 31.5 kA – 1s |
ALTITUDE |
Up to 4000 m |
IEC | 62271-1, -100, -102, -200 |
THIRD-PARTY APPROVAL/RECOGNITION | UL, CESI (STL) |
ACCESS |
Front |
INSULATING MEDIUM | SF6 |
BUS INSULATION | Solid shielded insulating system |
ENCLOSURE TYPE | Indoor, NEMA 1 |
EXTERNAL ENCLOSURE DEGREE OF PROTECTION | IP2X, IP4X available |
PRIMARY LIVE PARTS WITHIN AND TANK DEGREE OF PROTECTION | IP65 |
INDOOR SECTION DIMENSIONS (TYPICAL) | 600mm (23.6") w x 1800mm (70.9") d x 2700mm (106.3") h |
SWITCHING DEVICE | Vacuum circuit breaker |
GROUNDING & ISOLATING DEVICE | Three position disconnect switch, open/closed/ready-to-ground |
DEVICE MOUNTING | Fixed |
RATED OPERATING SEQUENCE | 0 – 0.3s – CO – 15s – CO A |
Operating conditions
Normal operating conditions, according to IEC 62271-1 for indoor switchgear.
Ambient air temperature and humidity
Less than or equal to 40°C (104°F)
Less than or equal to 35°C (95°F) on average over 24 hours
Greater than or equal to -5°C (23°F)
Relative humidity (for a period over 24 hours) < 95%
Storage conditions
In order to retain all of the functional unit qualities when stored for prolonged periods, we recommend that the equipment is stored in its original packaging, in dry conditions, sheltered from the sun and rain at a temperature of between -25°C (23°F) and +55°C (131°F)