Download document () of 20

RMQ Flat Design pilot devices

Enjoy a greater degree of flexibility and build more compact, innovative machines with the space-saving RMQ Flat Design front and contact elements. They are extremely sturdy and functional, and combine a sophisticated appearance with cutting-edge operating concepts. Due to its modularity, the Moeller series RMQ-Titan family allows for innumerable design combinations and the creation of intuitive user guidance systems, thereby improving the user experience of your system. The true beauty of the RMQ front elements and contact elements lies in their clever, flat configuration. 

 

Space-saving:

Installation depth reduced by 33 %

Well designed:

Premium appearance

Installation:

Simple and flexible

Attractive design and easy installation

The RMQ Flat Front elements not only feature an attractive contemporary design, but also stand out for the sophisticated AFX mounting system, which simplifies the installation of the devices. Compatible with both the RMQ-Titan and RMQ compact solution ranges, the innovative fronts provide maximum flexibility for a customised design.

Small size, broad range: RMQ Flat Rear

The installation depth of the Flat Rear contact and LED elements has been reduced by 33 % to save space at the back of any pilot device. This is especially useful for machines with separate operating terminals (e.g. supporting brackets), and wherever space is limited.

Multi-colour = multi-function

The innovative multi-colour elements make it possible to display various colours using only one button, in line with your exact needs. This not only enhances safety, but also enables the consistent display of machine states by means of a single indicator light.

Modular system, maximum flexibility

The RMQ Flat enclosure is the smallest housing of its kind and turns safety-related components into stylish design elements for every machine and system. the RMQ Flat Rear electromechanical contact elements, which can be easily combined with the rest of the RMQ range, allow for maximum flexibility across multiple applications.
Eaton RMQ Flat Design pilot devices

RMQ-Titan M22 modular pilot devices

Whether on the control panel, in suspended panels or inside the control cabinet: The RMQ Titan M22 devices from the Eaton Moeller series are the number one option for machine and panel builders.

Find out more

 

 

Eaton RMQ compact solution pilot devices in a flat design with pre-integrated cables

RMQ compact solution compact pilot devices

Increase your competitive edge by designing more compact and reliable machines with the RMQ compact solution pilot devices from Eaton's Moeller series .

Find out more