Download document () of 20

167639
Model code: M22-XBK5

Eaton Moeller® series M22 Label, emergency switching off, D=60mm, yellow, PL, EN, DE, IT

General specifications

Product Name
Eaton Moeller® series M22 Accessory Emergency-Stop label
Catalog Number
167639
EAN
4015081641284
Product Length/Depth
60 mm
Product Height
30 mm
Product Width
60 mm
Product Weight
0.003 kg
Certifications
DNV
GL
LR
Model Code
M22-XBK5

Export product specification