Download document () of 20

180471
Model code: M22-XYK-ESS

Eaton Moeller® series M22 Label; emergency switching off; yellow; H x W = 50 x 50 mm; with IEC60417-5638 symbol

General specifications

Product Name
Eaton Moeller® series M22 Accessory Emergency-Stop label
Catalog Number
180471
EAN
4015081756360
Product Length/Depth
50 mm
Product Height
1 mm
Product Width
50 mm
Product Weight
0.003 kg
Certifications
DNV
GL
LR
Model Code
M22-XYK-ESS

Features & Functions

Color
Yellow
Inscription
EMERGENCY STOP
Language
Other
RAL-number
1004
Shape
Square

General information

Degree of protection
IP66
Product Category
Accessories
Product Category
Accessories
Size
50 x 50 mm

Climatic environmental conditions

Ambient operating temperature - min
-25 °C
Ambient operating temperature - max
70 °C

Communication

Connection to SmartWire-DT
No

Design verification

Equipment heat dissipation, current-dependent Pvid
0 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Rated operational current for specified heat dissipation (In)
0 A
Static heat dissipation, non-current-dependent Pvs
0 W
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Please enquire
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
10.10 Temperature rise
Not applicable.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.

Export product specification