Eaton Moeller® series M30 Illuminated pushbutton actuator, RMQ-Titan, flat, maintained, red, inscribed, Front ring stainless steel
| Product Name | 
                                                Eaton Moeller® series M30 Illuminated pushbutton actuator
                                             | 
| Catalog Number | 
                                                188037
                                             | 
| EAN | 
                                                4015081857227
                                             | 
| Product Length/Depth | 
                                                36 mm
                                             | 
| Product Height | 
                                                30 mm
                                             | 
| Product Width | 
                                                46 mm
                                             | 
| Product Weight | 
                                                0.041 kg
                                             | 
| Certifications | 
                                                IEC/EN 60947  VDE 0660 CSA File No.: 012528 CSA Class No.: 3211-03 DNV UL File No.: E29184 GL IEC/EN 60947-5 UL 508 CSA-C22.2 No. 14-05 and 94-M91 CE marking UL Category Control No.: NKCR UL Listed CSA certified | 
| Model Code | 
                                                M30I-FDRL-R-X0
                                             | 
| Bezel color | 
                                                Stainless steel
                                             | 
| Bezel material | 
                                                Metal
                                             | 
| Design | 
                                                Flat  Flat front | 
| Features | 
                                                Labelled
                                             | 
| Fitted with: | 
                                                Front ring
                                             | 
| Functions | 
                                                Stay-put/spring-return function can be changed on device
                                             | 
| Inscription | 
                                                Inscribed
                                             | 
| Degree of protection | 
                                                IP67  IP69 IP66 | 
| Degree of protection (front side) | 
                                                IP67  NEMA 4X, 13 | 
| Lifespan, mechanical | 
                                                1,000,000 Operations (AC operated)
                                             | 
| Opening diameter | 
                                                30.5 mm
                                             | 
| Operating frequency | 
                                                1800 Operations/h
                                             | 
| Product category | 
                                                RMQ-Titan
                                             | 
| Product category | 
                                                RMQ-Titan
                                             | 
| Size | 
                                                Front dimensions: Ø 36 mm
                                             | 
| Suitable for | 
                                                Illumination
                                             | 
| Type | 
                                                Illuminated pushbutton actuator
                                             | 
| Mounting position | 
                                                As required
                                             | 
| Shock resistance | 
                                                Mechanical, According to IEC/EN 60068-2-27  15 g, Mechanical, According to IEC/EN 60068-2-27, Sinusoidal shock 11 ms | 
| Ambient operating temperature - min | 
                                                -25 °C
                                             | 
| Ambient operating temperature - max | 
                                                70 °C
                                             | 
| Climatic proofing | 
                                                Damp heat, constant, to IEC 60068-2-78  Damp heat, cyclic, to IEC 60068-2-30 | 
| Connection to SmartWire-DT | 
                                                Yes  With SWD-RMQ connections | 
| Actuating force | 
                                                5 N
                                             | 
| Actuator color | 
                                                Red
                                             | 
| Actuator function | 
                                                Maintained  Switching function latching | 
| Force for positive opening - min | 
                                                0 N
                                             |