Download document () of 20

293627
Model code: BFZ-FP-1/BL3

Eaton xComfort BF LV systems Final Distribution Boards. Front plate blind for 33 Module units per row, 1 row, white

General specifications

Product Name
Eaton xComfort BF front plate
Catalog Number
293627
EAN
4015082936273
Product Length/Depth
35 mm
Product Height
155 mm
Product Width
675 mm
Product Weight
1.03 kg
Compliances
RoHS conform
Model Code
BFZ-FP-1/BL3

Delivery program

Type
Additional equipment for BF flat distribution board
Accessory/spare part type
BF

Technical data - mechanical

Surface finishing
Powder coating
Material
Steel
Number of height units
0
Suitable for enclosure building height
0 mm
Suitable for enclosure building width
705 mm

Additional information

Functions
Additional equipment
Used with
Front blanking plate
Accessory consideration
BF flat distribution board

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.