Download document () of 20

302507
Model code: KSK-H-3N/1N-KLV

Eaton xComfort KLV LV systems Final Distribution Boards. Plug-type terminal KSK. 2x N potential, 4x 2.5-25 mm2 and 28x 0.5-4 mm2, high version, 3N/1N

General specifications

Product Name
Eaton xComfort KLV plug-type terminal
Catalog Number
302507
EAN
9010238161689
Product Length/Depth
40.5 mm
Product Height
21.5 mm
Product Width
247 mm
Product Weight
0.12 kg
Compliances
RoHS conform
Model Code
KSK-H-3N/1N-KLV

Delivery program

Type
  • KLV Accessories
  • KLV energy
  • KLV hybrid
  • Spare parts
Accessory/spare part type
Other
Accessory
Spare part

Additional information

Functions
Spare part
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.