Eaton, Alarms & signalling devices, Fulleon, Asserta Mini lens, Blue, Pack of 5
| Product Name |
Eaton Asserta Industrial sounder
|
| Catalog Number |
599006FULL-0314
|
| EAN |
8054934906299
|
| Product Length/Depth |
76 mm
|
| Product Height |
30 mm
|
| Product Width |
91 mm
|
| Product Weight |
0.025 kg
|
| Certifications |
Not Applicable
|