The Asserta family has a lot to offer, all you have to do is select the one that suits your application:
A robust ABS housing, and up to 120dB output, has allowed the Asserta range to be used in Industrial Fire applications across the world.
From commercial premises to off-shore oil platforms, an acoustic alert is typically the primary method of alarm.
Eaton has a library of over 100 industry-standard alerting tones to ensure that your notification is heard every time. Voice alert messages are available in multiple languages for fire evacuation, security or safety.
*(IHS Markit, 2018).
Your search "" did not match any documents or products.
Asserta Maxi Sounder | |
Asserta Sounder, 24v, Red ,120dB, AS/S/24/120/R | 7011124FUL-0012X |
Asserta Sounder, 24v, Grey 120dB, AS/S/24/120/G | 7092272FUL-0149X |
Asserta Sounder, 24v, Red ,110dB, AS/S/024/R/110 | 7011114FUL-0011 |
Asserta Sounder, 24v, Grey ,110dB, AS/S/024/G/110 | 7011214FUL-0044 |
Asserta Maxi Sounder Beacon, 24V, 110dB, Red Base, Red Lens, AS/SB/24/110/R/RL | 7021111FUL-0003X |
Asserta Maxi Sounder Beacon, 24V, 110dB, Red Base, Amber Lens, AS/SB/24/110/R/AL | 7021112FUL-0188X |
Asserta Maxi Sounder Beacon | |
Asserta Sounder Beacon 24V, Red, 120dB, Red Lens | 7021121FUL-0004X |
Asserta Sounder Beacon 24V, Grey, 120dB, Amber Lens | 7092275FUL-0152X |
Asserta Sounder Beacon 24V, Red, 110dB, Red Lens | 7021111FUL-0003X |
Asserta Sounder/Beacon, 24Vdc, Red, 120dB, Red Lens AS/SB/24/120/R/RL | 7021121FUL-0004X |
Asserta Sounder/Beacon, 24Vdc, Red, 120dB, Amber Lens AS/SB/24/120/R/AL | 7021122FUL-0113X |
Asserta Sounder/Beacon, 230Vac, Red, 120dB, Red Lens AS/SB/230/R/120/RL | 7022121FUL-0006 |
Asserta Sounder/Beacon, 230Vac, Red, 120dB, Amber Lens AS/SB/230/R/120/AL | 7022122FUL-0114 |
Asserta Sounder/Beacon 230Vac, Grey, 120dB, Amber Lens AS/SB/230/G/120/AL | 7092276FUL-0153 |
Asserta Sounder/Beacon 230Vac, Red, 110dB, Red Lens AS/SB/230/R/110/RL | 7022111FUL-0005 |
Asserta Maxi Sounder - Industrial | |
Asserta Sounder, 115/230Vac, Red, 110dB AS/S/115-230/R/110 | 7013114FUL-0013 |
Asserta Sounder, 115/230Vac, Red, 120dB AS/S/115-230/R/120 | 7013124FUL-0014 |
Asserta Sounder, 115/230Vac, Grey, 120dB AS/S/115-230G/120 | 7092274FUL-0151 |
Asserta Sounder, 24Vdc, Red, 110dB AS/S/24/110/R | 7011114FUL-0011X |
Asserta Sounder, 24Vdc, Grey, 110dB AS/S/24/G/110 | 7011214FUL-0044 |
Asserta Sounder, 24Vdc, Red, 120dB AS/S/24/120/R | 7011124FUL-0012X |
Asserta Midi Sounder | |
Asserta Midi Sounder, Red, 9 to 60Vdc AS/M/S/9-60V/R | 7041134FUL-0020X |
Asserta Midi Sounder, Grey, 9 to 60Vdc AS/M/S/9-60/G | 7041214FUL-0176X |
Asserta Midi Sounder Beacon | |
Asserta Midi, Sounder/Beacon 230Vac, Red, Red Lens AS/M/SB/230/R/RL | 7052111FUL-0130 |
Asserta Midi, Sounder/Beacon 115Vac, Grey, Amber Lens AS/M/SB/115/R/AL | 7092266FUL-0142 |
Asserta Midi, Sounder/Beacon, 230Vac, Red, Amber Lens AS/M/SB/230/R/AL | 7052212FUL-0116 |
Asserta Mini, Sounder/Beacon, 230Vac, Red, Clear Lens AS/M/SB/230/R/CL | 7052213FUL-0125 |
Asserta Midi, Sounder/Beacon, 115Vac, Red, Red Lens AS/M/SB/115V/R/RL | 7054111FUL-0046 |
Asserta Midi, Sounder/Beacon, 115Vac, Grey Base, Amber Lens AS/M/SB/115/G | 7092287FULL-0194 |
Asserta Midi Sounder - Industrial | |
Asserta Midi Sounder, Red, 9 to 60Vdc, AS/M/S/9-60V/R | 7041134FUL-0020X |
Asserta Midi Sounder, Grey, 9 to 60Vdc, AS/M/S/9-60/G | 7041214FUL-0176X |
Asserta Midi Sounder, Red, 115Vac/230Vac, AS/M/S/115/230/R | 7042134FUL-0023 |
Asserta Midi Sounder, Grey, 115Vac/230Vac, AS/M/S/115-230/G | 7092267FUL-0144 |
Asserta Midi Sounder, Red, 24Vac (24Vdc polarity reversal tone select), AS/M/S/24VAC/R | 7044134FUL-0022 |
Asserta Mini Sounder | |
Asserta Mini Sounder, Red, 9 to 60Vdc AS/N/SV/S/9-60V/R | 7061154FUL-0105 |
Asserta Mini Sounder, Grey, 9 to 60Vdc AS/N/SV/S/9-60V/G | 7092269FUL-0146 |
Asserta Mini Sounder, Red, 110 to 230Vac AS/N/SV/S/110-240V/R | 7063134FULL-0155 |
Asserta Mini Sounder, Grey, 110 to 230Vac AS/N/SV/S/110-230V/G | 7092268FUL-0145 |
Anti-tamper switch for adding to mini sounders above | 7092263FUL-0129 |
Asserta Mini Sounder Beacon | |
Asserta Mini Sounder/Beacon, 115/230Vac, Red, Red Lens AS/N/SB/115-230V/R/RL | 7062154FUL-0106 |
Asserta Mini Sounder/Beacon, 9 to 60Vdc, Grey, Amber Lens AS/N/SV/SB/9-60V/G/AL | 7092270FUL-0147 |
Asserta Mini Sounder/Beacon, 115/230Vac, Grey, Amber Lens AS/N/SB/115-230V/G/AL | 7092271FUL-0148 |
Asserta Mini Sounder/Beacon, 115/230Vac, Red, Amber Lens AS/N/SB/115-230/R/AL | 7092278FUL-0166 |
Asserta Mini Sounder/Beacon, 115/230Vac, Grey, Blue Lens AS/N/SB/110-230/G/BL | 7092284FUL-0191 |
Asserta Mini Sounder/Beacon, Mains, Red, Blue Lens AS/N/SB/115-230V/R/BL | 7092286FUL-0193 |
Anti-tamper switch for adding to mini sounders above | 7092263FUL-0129 |
Asserta Mini Sounder - Industrial | |
Asserta Mini Sounder, Red, 9 to 60Vdc AS/N/SV/S/9-60V/R | 7061154FUL-0105 |
Asserta Mini Sounder, Grey, 9 to 60Vdc AS/N/SV/S/9-60V/G | 7092269FUL-0146 |
Asserta Mini Sounder, Red, 110 to 230Vac AS/N/SV/S/110-240V/R | 7063134FULL-0155 |
Asserta Mini Sounder, Grey, 110 to 230Vac AS/N/SV/S/110-230V/G | 7092268FUL-0145 |
Anti-tamper switch for adding to mini sounders above | 7092263FUL-0129 |
Asserta Beacon - Industrial | |
Asserta Beacon, 230Vac, Red Lens, AS/B/230/RL | 7032131FUL-0002 |
Asserta Beacon, 24Vdc, Red Lens, AS/B/24/RL | 7031131FUL-0001 |
Asserta Beacon, 24Vdc, Blue Lens, AS/B/24/BL | 7092298FULL-0244 |
Asserta Maxi Sounder | Asserta Midi Sounder | Asserta Mini Sounder | |
Voltage: | 18-28Vdc | 9-60Vdc | 9-60Vdc 110 - 230Vac |
Current: | 110dB(A) = 105mA (Typical Tones 3) 120dB(A) = 450mA (Typical Tones 3) |
24mA @ 24Vdc (Typical Tone 3) | 13mA @ 24Vdc (Typical tone 3) 20mA @ 230Vac (Typical tone 3) |
Sound Output @ 1m: | 110dB(A), 120dB(A) | 108dB(A) @ 24Vdc (Typical Tone 3) | 105dB(A) (Typical tone 3) |
Tones: | 42 | 32 | 32 |
Alarm Stages: | 3 | 2 | 2 |
Monitoring: | Reverse Polarity | Reverse Polarity (dc only) | Reverse Polarity |
Temperature: | -25°C to +70°C | -25°C to +70°C | -25°C to +70°C |
Protection: | IP66 | IP66 | IP66 |
Construction: | ABS | ABS | ABS |
Weight: | 1.6kg (DC Version) 2.5Kg (Mains Version) | 0.5Kg (DC Version) 0.7Kg (Mains Version) |
0.3Kg (DC version) 0.36Kg (Mains version) |
Colour: | Red or Grey | Red or Grey | Red or Grey |
Asserta Maxi Sounder Beacon | Asserta Midi Sounder Beacon | Asserta Mini Sounder Beacon | |
Voltage: | 18-30Vdc | 9 - 60Vdc 115Vac 230Vac |
9-60Vdc 115-230Vac |
Current: | Sounder: 110dB(A) = 105mA (Typical Tones 3) 120dB(A) = 450mA (Typical Tones 3) Beacon: 120 - 620mA (dependant on setting) |
23mA @ 24Vdc (Typical Tone 3) 12mA @ 230Vac (Typical Tone 3) |
198mA @ 24Vdc (Typical tone 3) 68-80mA @ 230Vac (Typical tone 3) |
Sound Output @ 1m: | 110dB(A) 120dB(A) |
108dB(A) @ 24Vdc (Typical Tone 3) 112dB(A) @ 230Vac (Typical Tone 3) |
105dB(A) |
Tones: | 42 | 32 | 32 |
Alarm Stages: | 3 | 2 | 2 |
Monitoring: | Reverse Polarity | Reverse Polarity (dc version) 2.5j | Reverse Polarity |
Temperature: | -25°Cto +70°C | -25°C to 70°C | -25°C to +70°C |
Protection: | IP66 | IP66 | IP66 |
Construction: | ABS/PC Plastic, Lens - Polycarbonate | ABS, PC | ABS/PC Lens |
Weight: | 1.6Kg (DC Version) 2.5Kg (Mains Version) |
0.8Kg | 0.43Kg (dc version) 0.55Kg (ac version) |
Colour: | Red or Grey | Red or Grey | Red or Grey |
Lens Colour: | Red, Amber, Clear or Blue | Red, Amber, Clear or Blue | Red, Amber, Blue or Clear |
Flash Rate: | 24V = 0.75 | 1 | 1.25 | 2Hz | 1Hz | 1Hz |
Flash Power: | 3.6j @ 24Vdc 2.0j @ 230Vac | 2.5j | 2j |
Asserta Maxi Sounder - Industrial | Asserta Midi Sounder - Industrial | Asserta Mini Sounder - Industrial | |
Voltage: | 18-28Vdc 115 - 230Vac |
9 - 60Vdc 24Vac 115 - 230Vac |
9-60Vdc 110 - 230Vac |
Current: | 110dB(A) - 105mA @ 24Vdc 120dB(A) - 450mA @ 24Vdc 110dB(A) - 40mA @ 230Vac 120dB(A) - 65mA @ 230Vac |
24mA @ 24Vdc (Typical Tone 3) 23mA @ 24Vac (Typical Tone 3) 12mA @ 230Vac (Typical Tone 3) |
13mA @ 24Vdc (Typical tone 3) 20mA @ 230Vac (Typical tone 3) |
Sound Output @ 1m: | 110dB(A) (Typical tone 3) 120dB(A) (Typical tone 3) |
108dB(A) @ 24Vdc (Typical Tone 3) 108dB(A) @ 24Vac (Typical Tone 3) 112dB(A) @ 230Vac (Typical Tone 3) |
105dB(A) (Typical tone 3) |
Tones: | 42 | 32 | 32 |
Alarm Stages: | 3 | 2 | 2 |
Monitoring: | Reverse Polarity | Reverse Polarity (dc only) | Reverse Polarity |
Temperature: | -25°C to +70°C | -25°C to +70°C | -25°C to +70°C |
Protection: | IP66 | IP66 | IP66 |
Construction: | ABS/ PC Plastic Case | ABS/ PC | ABS |
Weight: | 1.6Kg | 0.5Kg (dc version) 0.7Kg (mains version) |
0.3Kg (DC version) 0.36Kg (Mains version) |
Colour: | Red or Grey | Red or Grey | Red or Grey |
Asserta Beacon - Industrial | |||
Voltage: | 10-30Vdc 230Vac |
||
Current: | 250mA @ 24Vdc 15mA @ 230Vac |
||
Temperature: | -25°C to +70°C | ||
Protection: | IP66 | ||
Construction: | ABS / PC | ||
Weight: | 0.3kg | ||
Colour: | Red | ||
Flash Rate: | 1Hz (adjustable on 24Vdc) | ||
Flash Power: | 3.6j (dc version) 2.0j (ac version) |
||
Monitoring: | Reverse polarity (dc version) |