From chairlifts in the Alps, used as a cautionary start-up alert, to alerting people to danger in buildings worldwide, the RoLP is a signalling leader.
Reaching a current consumption as low as 30mA, this versatile sounder isn’t just efficient, it's adaptable too. With a choice of 32 tones (including 6 fire approved) and 5 base options, configuring the RoLP to your application is easy.
Whether it's for fire notification or for general signalling purposes, the RoLP fire alarm sounder has you covered.
One of the world’s most recognized sounders, the Rolp’s flexibility and dependability continue to make it the number one choice for installers and engineers.
From commercial premises to off-shore oil platforms, an acoustic alert is typically the primary method of alarm.
Eaton has a library of over 100 industry-standard alerting tones to ensure that your notification is heard every time. Voice alert messages are available in multiple languages for fire evacuation, security or safety.
Designed for adaptability, the RoLP offers you ample choice to meet your projects' needs.
With six different bases available to suit a range of conduit entries. It offers a variety of ingress protection and aesthetic options to suit the installation.
Midi angle single base
Flexi-fit option to facilitate installation in corners, or where the use of grommets or gaskets is preferred.
Deep base
Suitable for all types of surface wiring with an IP65 ingress protection rating, and knockouts for cable entry.
Midi U single base
Easy-fit option to facilitate installation in corners, or where the use of grommets or gaskets is preferred.
Shallow base
Suitable for concealing wiring allowing for installation with minimal visual impact where aesthetics are important.
U-base
Suitable for all types of surface wiring and rated to IP65 ingress protection, with knockouts for cable entry.
Combi signalling unit
An audible and visual signalling system where different levels of warning or status need to be communicated.
*(IHS Markit, 2018).
Your search "" did not match any documents or products.