Download document () of 20
Alarms & signaling devices

RoLP Solista & Maxi - LED Sounder beacon fire alarm

The Fulleon RoLP Solista and RoLP Solista Maxi use the same low current technology that made the RoLP (Roshni Low Profile) sounder a global hit and pairs it with a LED visual alarm to create a sounder beacon combination. As the use of beacons to supplement audible alarms is becoming increasingly common. A combined sounder beacon allows both an audible and visual alarm to be provided through only a single installation point reducing installation time and as such cost. Two versions are available the RoLP Solista and RoLP Solista Maxi. The RoLP Solista Maxi offers a higher output sounder output than the standard version with six key tones boosted to 105dB(A) delivering a powerful fire alarm sounder beacon that is CPD compliant, compact and a perfect match for the standard RoLP sounder.
Compliant
Sounder beacon certified to EN54-3
Durable
Long life, extremely low current, LED beacon
Smart technology
Engineered to boost 6 key alarm ones to 105dB

Low current, high performance, a leading specification

Requiring current consumption as low as 30mA, the RoLP Solista, drawing on RoLP sounder technology, is a leader in efficiency, its wide range of selectable tones makes it a signalling leader in conventional fire system sounders.

With 32 tones to choose from (6 fire approved) it's easy to adapt the sounder so that it's fit for purpose in terms of both fire notification and general signalling options.

A history that's deeply rooted in early communications technology

With over 2 million Roshni Low Profile (RoLP) sounders sold in the last 5 years alone, its dependability is apparent, but how did this conventional fire alarm sounder come to be? The brainchild of Fulleon, the RoLP was invented in 1980 by cleverly incorporating the technology used in telephone transducers. Now in its fifth generation, it has been one of the key building blocks of the then Fulleon, now Eaton product portfolio.

Choose LED to alert when it matters most

The RoLP Solista is fitted with a LED beacon which has a dramatically lower current consumption than traditional Xenon beacons making it ideal for applications where sounder circuit capacity is limited. Alongside low current consumption, LED technology offers five times the lifespan compared to Xenon, instant maximum brightness and superior durability, making it the light output of choice for fire alarms and general signalling.

Certified to EN54 - the life saving fire standard

EN54 is the mandatory European Standard for all components within a fire alarms systems. In fact it has been adopted by countries around the world thanks to its stringent manufacturing quality audits and battery of laboratory product tests. You can bet your life that our EN54 certified products will alert when it matters most.

Loud and Clear. Alerting when a life depends on it.

From commercial premises to off-shore oil platforms, an acoustic alert is typically the primary method of alarm.

Eaton has a library of over 100 industry-standard alerting tones to ensure that your notification is heard every time. Voice alert messages are available in multiple languages for fire evacuation, security or safety.

Icon speaker - white background.jpg

"Adapt to suit" - customise your device to meet your requirements

Designed for adaptability, the RoLP Solista and RoLP Solista Maxi offer you ample choice to meet your projects' needs.

With six different bases available to suit a range of conduit entries. It offers a variety of ingress protection and aesthetic options to suit the installation.

Eaton fire alarm and signalling base - midi angle single base

Midi angle single base

Flexi-fit option to facilitate installation in corners, or where the use of grommets or gaskets is preferred.

Eaton fire alarm and signalling bases - deep base

Deep base

Suitable for all types of surface wiring with an IP65 ingress protection rating, and knockouts for cable entry. 

Eaton fire alarm and signalling base - midi u single base

Midi U single base 

Easy-fit option to facilitate installation in corners, or where the use of grommets or gaskets is preferred.

Eaton fire alarm and signalling bases - shallow base

Shallow base

Suitable for concealing wiring allowing for installation with minimal visual impact where aesthetics are important.

Eaton fire alarm and signalling base - u base

U-base

Suitable for all types of surface wiring and rated to IP65 ingress protection, with knockouts for cable entry.

fire-fulleon-bases-combi-base.jpg

Combi signalling unit

An audible and visual signalling system where different levels of warning or status need to be communicated.

One product platform, one alert. Synchronicity across the range.

The Roshni platform of Askari, Rolp, Flashni, CS200 and Squashni products all utilize the same legacy Fulleon 32 tone table, ensuring synchronisation of all tones in an area using a variety of sounders.

One Eaton – the world’s leading manufacturer of fire notification devices

With ATEX Explosion-proof products from MEDC, to UL certified sounders from Wheelock, our diverse portfolio including Cooper, Fulleon, JSB and Menvier means that 1 in 5 of every Fire Notification device installed is an Eaton product*. Whatever your industry or application – Eaton has a solution.

*(IHS Markit, 2018).

Specifications

Highlight differences
Show only differences
Hide blank features

PRODUCT CODES

RoLP Solista, Red Body, Red Led Beacon, Shallow Base ROLPSB/SV/RL/R/S 8210112FULL-0015X
RoLP Solista, Red Body, Red Led Beacon, Deep Base ROLPSB/SV/SB/RL/R/D 8210113FULL-0016X
RoLP Solista, White Body, Red Led Beacon, Shallow Base ROLPSB/SV/RL/W/S 8210114FULL-0017X
RoLP Solista, White Body, Red Led Beacon, Deep Base ROLPSB/RL/W/D 8210115FULL-0018X
RoLP Solista, Red Body, Red Led Beacon, No Base ROLPSB/SV/RL/R/N 8210111FULL-0004X
RoLP Solista Maxi, Red Body, Red LED Beacon, Shallow Base ROLPX/SB/RL/R/S 8210119FULL-0001
RoLP Solista Maxi, Red Body, Red LED Beacon, Deep Base ROLPX/SB/RL/R/D 8210130FULL-0002
RoLP Solista Maxi, Red Body, Red LED Beacon, U Base ROLPX/SB/RL/R/U 8210121FULL-0003

TECHNICAL SPECIFICATIONS

Voltage: 9-15Vdc
18-28Vdc
110-230Vac with Powered Base
Current: RoLP Solista - 15mA (Typical Tone 3)
RoLP Solista Maxi - 43mA (Typical Tone 3)
Sound Output: RoLP Solista - 102dB(A) (Typical tone 3)
RoLP Solista Maxi - 106dB(A) (Typical Tone 3)
Tones: 32
Light Output: > 0.5cd
Monitoring: Reverse Polarity
Temperature: -10°C to +55°C, 
Protection: IP54 Shallow Base
IP65 Deep & U Base
Construction: ABS
PC Lens
Weight: 0.3Kg
Colour: Red & White
Volume Control: 10dB
Flash Rate: 1Hz
Flash Colour: Red
Light Source: LED

Bespoke engineering for OEM applications

One of our principles in the development of a new product is diversity – we aim to create a standalone product which has the ability to integrate OEM interfaces and protocols to create a custom addressable solution. Our Research and Development team has worked with multiple OEM customers and engineers in the project management, hardware / firmware design, and certification process to create a design which incorporates into any OEM fire system.
Download Links
X
Download Close

Bespoke engineering for OEM applications

One of our principles in the development of a new product is diversity – we aim to create a standalone product which has the ability to integrate OEM interfaces and protocols to create a custom addressable solution. Our Research and Development team has worked with multiple OEM customers and engineers in the project management, hardware / firmware design, and certification process to create a design which incorporates into any OEM fire system.