Download document () of 20
Alarms & signaling devices

Askari Panel & Flange - Panel & equipment sounders

The Fulleon Askari Panel is a compact sounder, designed to fit through the fascias of control panels or equipment housings. The single nut fixing ensures simple installation and maximum audibility.

The small size of the Fulleon Askari Flange allows it to be surface mounted in almost any location, either within or external to equipment housings. Often, the Askari Flange is fitted within or on control cabinets. 

Both have high IP ratings enabling them to be used in most environments.

Powerful
Easy to integrate into automation systems
Compact
Small size enables surface mounting in almost any location
Tailorable
32 tones, wide voltage range and high IP rating for tailoring to suit requirements

Good things come in small packages

Despite its small size, the Askari range offers a variety of 'big' benefits. Designed for challenging process and industrial environments, it is constructed from tough ABS plastic with its components encapsulated in resin for enhanced robustness. It is also rated to IP65 and can operate in -25°C to +70°C.

Whether it's to be installed inside or outside process equipiment housing, it can easily meet your project challenges.

Askari Panel

  • Dedicated panel fixing.
  • Easy to fit into control equipment enclosures.
  • Can be used in internal and external equipment.

Askari Flange

  • Easily fitted within or on control cabinets.
  • Easily fitted to most surfaces.
  • Can be used in exposed locations.

Versatility is part of the process

The Askari comes with 32 tones and offers a wide operating voltage range of 9-28V & 24V AC. This, along with its compactness and ease of installation, makes both the panel and flange variants suitable for clear notification in industrial and process control applications across the globe.

Discreet integration into any system

The Askari range has been developed to allow the integration of a powerful robust sounder into a control system. The panel product is fitted by inserting the sounder nose through a 26mm hole in a fascia and securing with the supplied collar. Whilst the flange product can be surface mounted using its integrated mounting flanges.

Certified to EN54 - the life saving fire standard

EN54 is the mandatory European Standard for all components within a fire alarms systems. In fact it has been adopted by countries around the world thanks to its stringent manufacturing quality audits and battery of laboratory product tests. You can bet your life that our EN54 certified products will alert when it matters most.

A history built on innovation and engineering excellence

From its inception in 1980, Fulleon’s core competency has been the development of cost effective fire notification devices, providing maximum output with minimum power consumption. From the original Roshni sounder, with its rocking armature transducer, to the piezoelectric Symphoni sounder, and the unique LED LX beacon, we have developed a solid reputation for innovative design and engineering excellence.

Commonly integrated into power station control panels, railway signalling applications, pedestrian crossings and security panels. The Askari has found favour in a multitude of applications.

James Morgan, Global Product Manager

Loud and Clear. Alerting when a life depends on it.

From commercial premises to off-shore oil platforms, an acoustic alert is typically the primary method of alarm.

Eaton has a library of over 100 industry-standard alerting tones to ensure that your notification is heard every time. Voice alert messages are available in multiple languages for fire evacuation, security or safety.

Icon speaker - white background.jpg

One product platform, one alert. Synchronicity across the range.

The Roshni platform of Askari, Rolp, Flashni, CS200 and Squashni products all utilize the same legacy Fulleon 32 tone table, ensuring synchronisation of all tones in an area using a variety of sounders.

One Eaton – the world’s leading manufacturer of fire notification devices

With ATEX Explosion-proof products from MEDC, to UL certified sounders from Wheelock, our diverse portfolio including Cooper, Fulleon, JSB and Menvier means that 1 in 5 of every Fire Notification device installed is an Eaton product*. Whatever your industry or application – Eaton has a solution.

*(IHS Markit, 2018).

Specifications

Highlight differences
Show only differences
Hide blank features

PRODUCT CODES

Askari Panel Mounting Sounder, White, Tone Select Switch, Volume Control,AP/W/S/VC 560002FULL-0072
Askari Panel Mounting Sounder, Red, Tone Select Switch, Volume Control,AP/R/S/VC 560013FULL-0021
Askari Panel, 24V, White Base, Switch, Volume Control, AP/SV/W/S/VC/24VAC 562002FULL-0076
Askari Flange Mounting Sounder, Red, Tone Select Switch, Volume Control, AF/R/S/VC  570033FULL-0058
Askari Flange Mounting Sounder, White, Tone Select Switch, Volume Control, AF/W/S/VC 570011FULL-0054

Technical Specifications

  Askari Panel Askari Flange
Voltage: 9-28Vdc
24Vac
9-28Vdc
Current: 18mA (Typical tone 3) 18mA (Typical tone 3)
Sound Output: 92dB(A) 92dB(A) (Typical tone 3)
Tones: 32 32
Temperature: -25°C to +70°C -25°C to +70°C
Protection: IP65 IP65
Weight: 0.09Kg 0.09Kg
Colours: Red or White Red or White
Construction: ABS ABS
Alarm Stages: N/a 2

Bespoke engineering for OEM applications

One of our principles in the development of a new product is diversity – we aim to create a standalone product which has the ability to integrate OEM interfaces and protocols to create a custom addressable solution. Our Research and Development team has worked with multiple OEM customers and engineers in the project management, hardware / firmware design, and certification process to create a design which incorporates into any OEM fire system.
Download Links
X
Download Close

Bespoke engineering for OEM applications

One of our principles in the development of a new product is diversity – we aim to create a standalone product which has the ability to integrate OEM interfaces and protocols to create a custom addressable solution. Our Research and Development team has worked with multiple OEM customers and engineers in the project management, hardware / firmware design, and certification process to create a design which incorporates into any OEM fire system.