The 'squashed' Roshni gives the dependable alerting of a Roshni product, with added benefit of a discreet single installation for point detectors.
From commercial premises to off-shore oil platforms, an acoustic alert is typically the primary method of alarm.
Eaton has a library of over 100 industry-standard alerting tones to ensure that your notification is heard every time. Voice alert messages are available in multiple languages for fire evacuation, security or safety.
*(IHS Markit, 2018).
Your search "" did not match any documents or products.
| Squashni, White, Volume Control, No Cap, Fixed Tone 3, SQ/03/W SQUASHNI WT TONE 3 | 580002FULL-0001X |
| Squashni, Red, Volume Control, No Cap, Fixed Tone 3, SQ/03/R | 580003FULL-0006 |
| Squashni, Cream White, Volume Control, No Cap, Fixed Tone 3, SQ/03/H/NC NO CAP | 580004FULL-0005X |
| Squashni, White, Switched Volume, No Cap, SQ/SV/S/W NO CAP E15 | 580009FULL-0018X |
| Squashni, Red, Switched Volume, No Cap, SQ/SV/S/R | 580035FULL-0027 |
| Squashni, White, Switch Volume, Cap, Tone 3, SQ/SV/03/W/S/C WITH CAP | 580038FULL-0101X |
| Squashni, White, Switch Volume, Cap, SQ/SV/W/S/C | 580061FULL-0101 |
| Squashni, Red, Switch Volume, Cap, Tone 8, VdS, SQ/SV/08/R/S/C/BMA/VDS G206022 | 580067FULL-0200X |
| Squashni, White, Switch Volume, Cap, Tone 8, SQ/SV/08/W/SWT/C WITH CAP | 580068FULL-0193X |
| Squashni, Hak White, Switch Volume, Cap, SQ/SV/H/C/VC/SWT SQUASHNI SOUNDER | 580085FULL-0235 |
| Voltage: | 9 - 28Vdc |
| Current: | 18mA (Typical tone 3) |
| Sound Output: | 93dB(A) (Typical tone 3) |
| Tones: | 32 |
| Volume Control: | 20dB |
| Monitoring: | Reverse Polarity |
| Temperature: | -10°C to +55°C |
| Protection: | IP54 |
| Construction: | ABS |
| Weight: | 0.15kg |
| Colours: | Red & White |