Download document () of 20
Bells & chimes

FB Bell - Electronic fire alarm sounder

Eaton's motorised fire alarm bell for conventional fire alarm systems is available in two variants: indoor six-inch bell and weatherproof eight-inch bell. Bells remain popular choices for many non-fire applications including schools where it's used to signal class change and in factories to indicate a shift changeover. Both variants incorporate a highly efficient, rotary centrifugal movements, combining high sound output with low current consumption.
Unique
Patented bell, unique to the market
Versatile
Weatherproofing kit option for up to IP33C

Reasons to choose the FB Bell

  • Modern aesthetics
  • 95db(A) sound output
  • IP21C rated / IP33C (WP)
  • Available in red or grey
  • Simple to install

Suitable for indoor or outdoor applications, the FB bell's versatility allows it to be installed site wide.

James Morgan, Global Product Manager

Designed to provide a distinctive alarm during an emergency

The patented FB bell has been engineered around the use of solenoid valve coils. This helps it to give out a distinct ringing tone so it can be clearly recognised, and acted on immediately, in event of an emergency situation.

650-350-fulleon-fire-bell-sounder-silhouette.png
650-330-blank-header-small-office-commercial-building.png

From indoor to outdoor applications, the FB bell has you covered

Available in IP21C for indoor and IP33C for outdoor applications with the weatherproofing kit. The FB Bell can operate in temperatures from -25°C to +70°C.

A history built on innovation and engineering excellence

From its inception in 1980, Fulleon’s core competency has been the development of cost effective fire notification devices, providing maximum output with minimum power consumption. From the original Roshni sounder, with its rocking armature transducer, to the piezoelectric Symphoni sounder, and the unique LED LX beacon, we have developed a solid reputation for innovative design and engineering excellence.

650-450-transparent-header-drawings-of-the-first-fulleon-roshni-fire-alarm-sounder.png
fire-fulleon-rolp-testing-transparent-header.png

Certified to EN54 - the life saving fire standard

EN54 is the mandatory European Standard for all components within a fire alarm system. In fact it has been adopted by countries around the world thanks to its stringent manufacturing quality audits and battery of laboratory product tests. You can bet your life that our EN54 certified products will alert when it matters most.

View the rest of our fire-rated alarms and signalling devices

One Eaton – the world’s leading manufacturer of fire notification devices

With ATEX Explosion-proof products from MEDC, to UL certified sounders from Wheelock, our diverse portfolio including Cooper, Fulleon, JSB and Menvier means that 1 in 5 of every fire notification device installed is an Eaton product*. Whatever your industry or application – Eaton has a solution.

*(IHS Markit, 2018).

Specifications

Highlight differences
Show only differences
Hide blank features

Bespoke engineering for OEM applications

One of our principles in the development of a new product is diversity – we aim to create a standalone product which has the ability to integrate OEM interfaces and protocols to create a custom addressable solution. Our Research and Development team has worked with multiple OEM customers and engineers in the project management, hardware / firmware design, and certification process to create a design which incorporates into any OEM fire system.
Download Links
X
Download Close