Download document () of 20

8500074FULL-0074X

Eaton, Alarms & signalling devices, Fulleon, Symphoni High Output LX LED sounder beacon VAD, Red flash, White housing (W1) (I SYHO/W1/LX-W/RF)

General specifications

Product Name
Eaton Symphoni LX Visual alarm device
Catalog Number
8500074FULL-0074X
EAN
5018987341059
Product Length/Depth
100 mm
Product Height
151 mm
Product Width
111 mm
Product Weight
0.2 kg
Compliances
EN

Environmental

Degree of protection
IP21

Appearance

Lens color
Colorless
Color housing
White
Light color
Red

Installation

Construction material
ABS/FR
Mounting Method
Surface mounting
Cable entry
Rear
Suitable for
Wall Mounting

Operating Conditions

System typology
Conventional (Non-addressable)
Type of current
DC

Performance

Lamp type
LED
Type of acoustic signal device
Siren
Type of acoustic signal
Pulse tone/continuous tone
Type of optical signal
Flash light
Tones
32
Voice tones
No

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.