Download document () of 20

8500099FULL-0099X

Eaton, Alarms & signalling devices, Fulleon, Symphoni LX WP Wall beacon base, Red flash, White housing

General specifications

Product Name
Eaton Symphoni LX Visual alarm device
Catalog Number
8500099FULL-0099X
EAN
5018987358927
Product Length/Depth
36 mm
Product Height
151 mm
Product Width
111 mm
Product Weight
0.17 kg
Compliances
EN

Appearance

Lens color
Colourless
Color housing
White
Light color
Red
Product branding
Eaton

Installation

Construction material
ABS/FR
Mounting Method
Surface mounting
Cable entry
M20 hole

Operating Conditions

System typology
Conventional (Non-addressable)
Addressing mode
Hard addressing

Performance

Lamp type
LED not exchangeable

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.