Download document () of 20

9PX11KIRTNG2
Model code: Eaton 9PX 11000i RT4U Netpack G2

Eaton 9PX Gen2 UPS Netpack, 11000 VA, 11000 W, Input: Hardwired, Outputs: (8) C13, (8) C39, Hardwired, Rack/tower, 4U, Gigabit Network card included, Rack-mounting kit included

General specifications

Product Name
Eaton 9PX Gen2 UPS
Catalog Number
9PX11KIRTNG2
EAN
3553340710612
UPC
786689812072
Product Length/Depth
724 mm
Product Height
174 mm
Product Width
440 mm
Product Weight
78.8 kg
Warranty
3 year on electronics, 2 year on battery
Compliances
LVD Directive (CB)
EMC Directive
RoHS Directive
REACH
WEEE Directive
Packaging Directive
Batteries Directive
Certifications
IEC/EN 62040-1
IEC/EN 62040-2
IEC/EN 62040-3
ENERGY STAR certified
CE
cULus
UKCA
Cm
Ukr
RCM
Model Code
Eaton 9PX 11000i RT4U Netpack G2

Battery

Battery type
Sealed, lead-acid
Runtime graph
Battery quantity
20
Battery management
  • ABM+ (Predictive battery life) & Temperature compensated charging method (user selectable)
  • Automatic battery test
  • Deep discharge protection
  • Automatic recognition of external battery units
Battery rating
12 V / 9 Ah
Extended battery capability
Yes

Electrical output

Receptacle
(8) C13, (8) C39, Hardwired
Voltage
230V
VA rating
11 kVA
Wattage
11 kW
Output power factor
1
Output voltage range
200/208/220/230/240 V +/- 1%
Output waveform
Sine wave
Output nominal voltage
230V default (200/208/220/230/240V)
Voltage distortion output (linear load) - max
1
Feed type
1
Topology
Online/Double-conversion

Electrical input

Nominal frequency
50/60 Hz
Input power factor
>.99
Input voltage range
176-276 V (100-276 V with derating)
Input frequency range
40-70 Hz

Communications

Includes network card
Yes
Communication
  • USB port (HID compliant)
  • Serial port (RS232)
  • Mini terminal block for remote On/Off
  • Mini-terminal block for remote power off
  • Mini-terminal block for dry contacts outputs (2 contacts)
  • Network card
Ethernet interface
Yes
User interface
Multilingual graphical LCD display
Potential free switch contact
Yes
Expansion slots
2 slots, network card included
Software compatibility
Eaton Brlightlayer Software suite
Type of interface
Other

Environmental

Altitude
3000 m
Noise level
<37 dB at 1 meter
Temperature range
0° to 40°C (32° to 104°F)
Relative humidity
0-95% non-condensing

Additional specifications

Construction type
482.6 mm (19 inch) device
Package contents
  • UPS
  • (3) cable glands
  • (2) IEC-IEC output cables (1,2m)
  • USB cable (1,8m)
  • Network Management Card
  • Supports for tower mounting
  • Rack-mounting kit with brackets and slides for UPS
  • Safety instructions
  • Quickstart guide
Internal bypass
Yes
Auto shutdown function
Yes
Color
Black/silver
Efficiency at max. load
97
Rack mounting kit
Yes
Hot swap power
No

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.