Download document () of 20

9SX6KIRT3UG2
Model code: Eaton 9SX 6000i RT3U G2

Eaton 9SX Gen2 UPS, 6000 VA, 6000 W, Input: Hardwired, Outputs: (8) C13, (3) C19, Hardwired, Rack/tower, 3U, Rack-mounting kit included

General specifications

Product Name
Eaton 9SX Gen2 UPS
Catalog Number
9SX6KIRT3UG2
EAN
3553340710667
Product Length/Depth
684 mm
Product Height
130 mm
Product Width
440 mm
Product Weight
43.1 kg
Warranty
2 year
Compliances
LVD Directive (CB)
EMC Directive
RoHS Directive
REACH
WEEE Directive
Packaging Directive
Batteries Directive
Certifications
IEC/EN 62040-1
IEC/EN 62040-2
IEC/EN 62040-3
ENERGY STAR certified
CE
cULus
UKCA
Cm
Ukr
RCM
KCC
BSMI
Model Code
Eaton 9SX 6000i RT3U G2

Battery

Battery type
Sealed, lead-acid
Runtime graph
Battery replacement
Hot-swappable internal batteries and extended battery modules (EBMs)
Battery quantity
15
Battery management
  • ABM+ (Predictive battery life) & Temperature compensated charging method (user selectable)
  • Automatic battery test
  • Deep discharge protection
  • Automatic recognition of external battery units
Battery rating
12 V / 5 Ah
Extended battery capability
Yes

Electrical output

Receptacle
(8) C13, (3) C19, Hardwired
Voltage
230V
VA rating
6000 VA
Wattage
6000W
Output power factor
1
Output waveform
Sine wave
Output nominal voltage
230V default (200/208/220/230/240V)
Voltage distortion output (linear load) - max
1
Feed type
1
Topology
Online/Double-conversion

Electrical input

Nominal frequency
50/60 Hz
Input power factor
>.99
Input voltage range
176-276 V (100-276 V with derating)
Input frequency range
40-70 Hz

Communications

Includes network card
No
Communication
  • USB port (HID compliant)
  • Serial port (RS232)
  • Mini terminal block for remote On/Off
  • Mini-terminal block for remote power off
  • Mini-terminal block for dry contacts outputs (2 contacts)
Ethernet interface
No
User interface
Multilingual graphical LCD display
Potential free switch contact
Yes
Expansion slots
One slot
Software compatibility
Eaton Brlightlayer Software suite
Type of interface
Other

Environmental

Altitude
3000 m
Noise level
<40 dB at 1 meter
Temperature range
0° to 40°C (32° to 104°F)
Relative humidity
0-95% non-condensing

Additional specifications

Construction type
482.6 mm (19 inch) device
Package contents
  • UPS
  • (2) cable glands
  • (2) IEC-IEC output cables (1,2m)
  • USB cable (1,8m)
  • Cable locking systems
  • Supports for tower mounting
  • Rack-mounting kit with brackets and slides for UPS
  • Safety instructions
  • Quickstart guide
Internal bypass
Yes
Auto shutdown function
Yes
Color
Black
Efficiency at max. load
96.5
Rack mounting kit
Yes
Hot swap power
No

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.