Eaton Bussmann series low voltage 14 x 51 mm cylindrical/ferrule fuse, rated at 400 Volts AC, 50 Amps, 120 kA Breaking capacity, class aM, with striker, compatible with a CH14 Modular fuse holder
Product Name |
Eaton Bussmann series low voltage cylindrical fuse
|
Catalog Number |
C14M50S
|
EAN |
5027590494977
|
UPC |
051712666732
|
Product Length/Depth |
51 mm
|
Product Height |
14 mm
|
Product Width |
14 mm
|
Product Weight |
20.2 g
|
Compliances |
RoHS Compliant
CE Marked |
Certifications |
IEC 60269
|
Amperage Rating |
50 A
|
Voltage rating |
400 V
|
Voltage type |
AC
|
Breaking capacity |
120 kA
|
Utilization category |
aM (switchgear protection)
|
Frequency rating - max |
62 Hz
|
Suitable for |
CH14 Modular fuse holder
|