Download document () of 20

CH141DNU
Model code: 1P+N 14x51 Fuse Holder

Eaton's Bussmann series 1-Pole + 1 Neutral modular fuse holder, rated at 690 V a.c./750 V d.c. (IEC), 700 V a.c. (UL), 50 Amps (IEC and UL), suitable for 14 x 51 mm Cylindrical fuses

General specifications

Product Name
Eaton Bussmann series low voltage cylindrical fuse holder
Catalog Number
CH141DNU
EAN
5027590496643
UPC
051712685122
Product Length/Depth
76 mm
Product Height
92 mm
Product Width
53 mm
Product Weight
192.667 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC 60269-2
EAC
IEC 60269-1
UL Listed File E14853
Model Code
1P+N 14x51 Fuse Holder

Electrical data

Amperage Rating
50 A
Voltage rating at AC
690 V a.c. (IEC) and 700 V a.c. (UL)
Voltage rating at DC
750 V d.c. (IEC)

Product specification

Number of poles
Single-pole + N
Mounting method
DIN rail
2 x M4 Panel mounting screws
Optical defect indication
No
Degree of protection
IP20
Built-in depth
51.5 mm
Lockable
Yes
Width in number of modular spacings
3
Application
Industrial and Commercial applications

Compatible fuse

Fuse size
14 x 51 mm
Fuse type
C14G
C14M

Accessories

Accessories
JV-L Multipole connector kit, CH14-CTP IP20 Protection accessory

Export product specification