Download document () of 20

CCP2-3-30CF

Eaton Bussmann series CCP UL98 fusible disconnect, Finger Safe, Lock-On provision, 600 Vac, 125 Vdc, 225A, UL98 fusible disconnect, Three-pole, 200 kA - CCP2-3-30CF

General specifications

Product Name
Eaton Bussmann series CCP UL98 fusible disconnect
Catalog Number
CCP2-3-30CF
UPC
051712709262
Product Length/Depth
4.5 in
Product Height
3 in
Product Width
3 in
Product Weight
3.7 lb
Certifications
UL 98

Electrical data

Amperage Rating
30A
Voltage rating
600 Vac, 125 Vdc
Frequency rating
50/60 Hz
Short-circuit rating
200 kA

Product specification

Fuse type
CUBEFuse
Number of poles
Three-pole

Export product specification