
Eaton Bussmann series CCP/CCD shroud, Accessory - CCP2-TS1-3
Product Name |
Eaton Bussmann series CCP/CCD shroud
|
Catalog Number |
CCP2-TS1-3
|
UPC |
051712742177
|
Product Length/Depth |
3.7 in
|
Product Height |
3.7 in
|
Product Width |
0.3 in
|
Product Weight |
0.17 lb
|
Compliances |
RoHS Compliant
|
Certifications |
UL Recognized
|
Number of poles |
Three-pole
|