Download document () of 20

CCP2SL-3-30CF

Eaton Bussmann series CCP UL98 fusible disconnect, Finger Safe, Lock-On provision, 600 Vac, 125 Vdc, 225A, UL98 fusible disconnect, Three-pole, 200 kA - CCP2SL-3-30CF

General specifications

Product Name
Eaton Bussmann series CCP UL98 fusible disconnect
Catalog Number
CCP2SL-3-30CF
UPC
051712709910
Product Length/Depth
2.9 in
Product Height
3.7 in
Product Width
0.3 in
Product Weight
3.7 lb
Compliances
CCC Marked
Certifications
Contact Manufacturer

Electrical data

Amperage Rating
225 A
Voltage rating
600 Vac, 125 Vdc
Short-circuit rating
200 kAIC

Product specification

Number of poles
Three-pole

Export product specification