Knowledge Search
Download document () of 20

F610036
Model code: TBF-0102-AD10-050D

Eaton TOPLINE Bag Filter Housing, TBF-0102-AD10-050D, No. of Bags 1, Bag Size 02, Stainless Steel, 10 Bar, DIN flange DN50

General specifications

Product Name
Eaton TOPLINE Bag Filter Housing
Catalog Number
F610036
Product Length/Depth
219 mm
Product Height
1600 mm
Product Width
486 mm
Product Weight
42 kg
Certifications
ISO 9001
Model Code
TBF-0102-AD10-050D

Product specifications

Closure type
Swing bolts/hexnuts
Code stamp
None
Filter bag size
02: Dia 7 x 32"L (180 x 810mm)
Number of filter bags
1
Design pressure - max
10 bar
Connection type (inlet/outlet)
DIN flange
Connection size (inlet/outlet)
DN50
Material
1.4408 + 1.4571
Stainless Steel 1.4408 + 1.4571

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.