Download document () of 20

LUM10598

Eaton CrystalWay pictogram, PLO, U/L arrow at top left, 20 m ISO7010-E001

General specifications

Product Name
Eaton CrystalWay pictogram
Catalog Number
LUM10598
EAN
3660191607456
Product Length/Depth
200 mm
Product Height
0.175 mm
Product Width
101.8 mm
Product Weight
0.005 kg
Compliances
CE marking
Certifications
CE

Product specifications

Viewing distance
20 m
Model
Insert sheet/plate
Meaning pictogram
Escape route
Material thickness
0.19 mm
Double-sided
False
Direction
Upstairs left
Direction of the arrow
Upper Left - ISO 7010
Product branding
Eaton

Export product specification

Material safety data sheet (MSDS)

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.