Knowledge Search
Download document () of 20

NF631-0247
Model code: NF631.1VG.10.B.P.-.FS.6.-.-

Eaton NF Off-Line Filter, NF631.1VG.10.B.P.-.FS.6.-.-, 1 VG, Glass fiber fleece (VG), Nitrile, 232 psi (16 Bar), Non-bypass

General specifications

Product Name
Eaton NF Off-Line Filter
Catalog Number
NF631-0247
Product Length/Depth
190 mm
Product Height
623 mm
Product Width
229 mm
Product Weight
17 kg
Compliances
PED 2014/68/EU for mineral oil (fluid group 2), Article 4, Para. 3.
ATEX Directive 2014/34/EU
AD 2000
Model Code
NF631.1VG.10.B.P.-.FS.6.-.-

Product specifications

Connection type
1 1/4" SAE/ANSI flange
Filter type
Low pressure filter
Off-Line Filter
Material
Aluminium
Retention rating
2.0 µm
Application
Off-line filter for fine filtration of hydraulic and lubrication circuits; supplements the main filter
Specification
Standard
Code stamp
None
Filter fineness
1 VG
Filter media type
Glass fiber fleece (VG)
Fluid group (DGRL 2014/68/EU)
2
Indicator type
None
Sealing material
Nitrile
Element collapse rating
145 psi (10 Bar)
Operating temperature - max
80 °C
Operating temperature - min
-10 °C
Valve configuration options
Non-bypass
Operating pressure - max
232 psi (16 Bar)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.