Download document () of 20

PDG13M0070MSAN

Eaton Power Defense motor protection circuit breaker, Globally Rated, Frame 1, Three Pole, 70A, 65kA/480V, Motor protection, Standard Calibration, Adjustable, No Terminals

General specifications

Product Name
Eaton Power Defense motor protection circuit breaker
Catalog Number
PDG13M0070MSAN
UPC
786679278628
Product Length/Depth
76 mm
Product Height
139.7 mm
Product Width
76.2 mm
Product Weight
1.25 kg
Compliances
RoHS Compliant
Certifications
UL 489
CSA
CCC Marked
IEC 60947-2

Product specifications

Amperage Rating
70A
Voltage rating
600 Vac
Circuit breaker type
PD1 Global
Terminals
No Terminals
Frame
1
Class
Class A
Interrupt rating
65 kAIC at 480 Vac
Max. rated operation voltage Ue AC
600
Switch off technique
Thermomagnetic
Number of poles
Three-pole
Type
Motor protection
Interrupt rating range
25 kAIC at 600 V (UL/CSA)
70 kAIC Icu/50 kAIC Ics/154 kAIC Icm at 380-415 V (IEC)
35 kAIC Icu at 250 Vdc
35 kAIC Icu at 125 Vdc
65 kAIC at 480 V (UL)
100 kAIC Icu/100 kAIC Ics/220 kAIC Icm at 240 V (IEC)
100 kAIC at 240 V (UL)
Voltage rating - max
600 V

Export product specification

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Authenticate Product

Enter your 16-17 digit serial number
The serial number you entered should not contain special charachter. The serial number you entered is not correct it should be of 16 or 17 digit. The serial number you entered was not found. Please try again or report this issue for further assistance. The serial number you entered does not match the product. Check your product's serial number and try again. Click here to navigate to the product page for the serial number you have entered The serial number is known to Eaton to be suspect, please try again or report this issue for further assistance..
Serial number
Reset The serial number is known to Eaton to be suspect, please try again or report this issue for further assistance. The Serial Number is not recognised by Eaton and is invalid. Please use this form to report this issue for further assistance..
Enter the 6 digit authentication code
The product you entered is suspect! Please try again or report this issue for further assistance. The authentication code you enter does not match our records for this serial number. Please try again, or report this issue for further assistance. Invalid Authentication code. Length must be 6 characters report this issue for further assistance. Authentication code is required report this issue for further assistance.
Complete Captcha challenge before authenticating.
Contact us to report-issue
x
Report an Issue
Please enter your full name.
x
Thank you, your issue has been submitted, our product team will contact with you soon.
Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.